StarTech.com

Assembled DB25 Female Solder D-SUB Connector with Plastic Backshell

Product ID: C25PSF

$6.99 USD
91+ In stock
In stock
US: 85 | CA: 6
91+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - DB-25 (25 pin, D-Sub) Female
Physical Characteristics
Product Height 0 in [0 mm]
Product Length 0 in [0 mm]
Product Width 0 in [0 mm]
Weight of Product 0 oz [0 g]
Packaging Information
Package Height 6 in [15.2 cm]
Package Length 3.3 in [84 mm]
Package Width 0.8 in [21 mm]
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - DB25 Female Solder Connector

Certifications

Assembled DB25 Female Solder D-SUB Connector with Plastic Backshell

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.