Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

1 ft Computer Power Cord - C19 to C20

Product ID: PXTC19C201

Prices may be lower from Resellers:

ZONES PCM IST PCCON SHIU NEGGB TIGERU NEGG PRO MACM

Government/Education

PCCONG GLBUS PCMG
TECHD INGM SYNNUS
Available in
$16.99 USD

ID: PXTC19C201

In stock: ?
USA: 40  |  Canada: 7
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

This 1 ft Power Cord is a compact C19 to C20 computer cable that is designed to work with racks and Power Distribution Units.

Backed by StarTech.com's Lifetime Warranty, this 1ft computer power cord is expertly designed for longevity, and is constructed of only the highest quality of materials.

The StarTech.com Advantage
  • Reduce clutter in tight spaces with this 1ft Computer Power Cord
  • Replace worn-out or missing power cords with this high quality, 1ft Computer Power Cord
  • Backed by StarTech.com's lifetime warranty
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector Type(s) 1 - IEC 60320 C19 Power
1 - IEC 60320 C20 Power
Special Notes / Requirements
Note UL Listed
Environmental
Operating Temperature 60C
Physical Characteristics
Cable Length 1 ft [0.3 m]
Color Black
Product Length 1 ft [0.3 m]
Wire Gauge 16 AWG
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
Share your opinions about this product

Thanks for sharing your opinions about the PXTC19C201. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x
Computer Power Cord - C19 to C20

Startech.com - 1 ft Computer Power Cord - C19 to C20

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field