Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - SC/SC - 1 m

Product ID: 50FIBSCSC1

Connect fiber network devices for high-speed transfers with LSZH rated cable

Features
  • Immune to electrical interference

  • OM2 (50/125) 500MHz multimode fiber

  • LSZH (Low-Smoke, Zero-Halogen) cable jacket

  • Attenuation loss meets or exceeds industry standards

Prices may be lower from Resellers:

CDW ZONES PCM IST SHIU NEGGB TIGERU NEGG PRO 4SURE MACM

Government/Education

GLBUS PCMG
ASIUS INGM SYNNUS
Available in
$17.99 USD

ID: 50FIBSCSC1

In stock: ?
USA: 177  |  Canada: 19
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The 50FIBSCSC11m LSZH SC to SC Fiber Cable features 50/125 micron fiber for high-speed, high bandwidth data transmissions over Gigabit Ethernet and Fiber Channel networks, with support for duplex multimode applications.

This SC-SC patch cable is housed in a LSZH (Low-Smoke, Zero-Halogen) flame retardant jacket, to ensure minimal smoke, toxicity and corrosion when exposed to high sources of heat, in the event of a fire. Making it ideal for use in industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.

Each Duplex 50/125 (OM2) Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability and is backed by our lifetime warranty.

The StarTech.com Advantage
  • LSZH-rated cable, suitable for installations under restrictive building codes
  • High-speed, high bandwidth transmissions over Gigabit Ethernet/fiber channel networks
  • Resistant to pulls, strains, and impacts during your cable installations and maintenance
Common Customer Questions

View FAQs...

Applications
  • Used by long distance networks with mission critical data
  • Telecommunication / Data communication
  • Broadband systems
  • Ideal solution for data applications requiring high speed data transmission
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Fiber Size 50/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Fiber Classification OM2
Fiber Type Multi Mode
Connector(s)
Connector A 1 - Fiber Optic SC Duplex Male
Connector B 1 - Fiber Optic SC Duplex Male
Physical Characteristics
Cable Length 3.3 ft [1 m]
Color Orange
Product Length 3.3 ft [1 m]
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - 1m Multimode 50/125 Duplex Fiber Patch Cable SC - SC
Share your opinions about this product

Thanks for sharing your opinions about the 50FIBSCSC1. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x
Multimode Fiber Cable (50/125, SC-SC)

Startech.com - Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - SC/SC - 1 m

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field