Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Discontinued - 15 ft Transparent USB 2.0 Cable - A to B

Product ID: USBFAB15T

Discontinued

Connect USB 2.0 peripherals to your computer

Features
  • USB 2.0 Compatible

Available in
$0.00

ID: USBFAB15T

May be in stock with Resellers/Distributors

This 15ft clear USB cable offers one USB A Male connector and one USB B Male connector, and is fully rated to USB 2.0 specifications.

This high quality USB A-B cable features an attractive transparent design and is backed by StarTech.com’s Lifetime Warranty.

The StarTech.com Advantage
  • Replace worn-out or missing USB cables with this high quality, 15ft Transparent USB 2.0 Cable - A to B
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 16.4 ft [5 m]
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Transparent
Product Length 15 ft [4.6 m]
Packaging Information
Shipping (Package) Weight 0.3 lb [0.1 kg]
What's in the Box
Included in Package 1 - 15 Ft. Transparent USB Cable A-B M/M
Share your opinions about this product

Thanks for sharing your opinions about the USBFAB15T. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x
10 ft Transparent USB 2.0 Cable - A to B

Startech.com - 15 ft Transparent USB 2.0 Cable - A to B

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field