StarTech.com

Refurbished 12U 4 Post Open Frame Rack with Adjustable Posts & Casters

Mount servers, networking equipment and more in this lightweight open-frame adjustable 12U cabinet

Product ID: 4POSTRK12AR

  • Swivel Casters included
  • Two Adjustable Rails for variable mounting depths
  • Open frame design easy access and greater air flow
View More
  • Shipped as a flat pack for easier handling
  • Less than 3ft tall, perfect for rolling under desks or benches
  • Heavy gauge mounting rails

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 0 Years
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Casters (Included)
Easy Assembly
U Height 12U
Wallmountable No
Performance
Weight Capacity (Stationary) 596.7 lb [270 kg]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 35.9 in [91.3 cm]
Minimum Mounting Depth 3.8 in [9.7 cm]
Product Height 23.1 in [58.6 cm]
Product Height with Casters 25.9 in [65.7 cm]
Product Length 35.9 in [91.3 cm]
Product Width 21 in [53.4 cm]
Weight of Product 34.5 lb [15.6 kg]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 6.5 in [16.4 cm]
Package Length 36.3 in [92.1 cm]
Package Width 24.4 in [62 cm]
Shipping (Package) Weight 41.1 lb [18.6 kg]
What's in the Box
Included in Package 2 - Front/Read Frame
4 - Assembly Post
2 - Adjustable Rails
4 - Casters
1 - Pack of M6 Cage Nuts and Cab Screws (16 each)
16 - KEP Nuts
52 - 1/4" Washers
52 - 1/4-20 x 12 Hex Bolts

Certifications

Related Products

12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

$312.99
102+ In stock In stock
US: 98 | CA: 4
In stock Learn More
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

$402.99
204+ In stock In stock
US: 200 | CA: 4
In stock Learn More
36U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK36
36U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 36U open-frame rack

$399.99
112+ In stock In stock
US: 102 | CA: 10
In stock Learn More
42U Adjustable 4 Post Open Server Equipment Rack Cabinet
4POSTRACKBK
42U Adjustable 4 Post Open Server Equipment Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 42U open-frame rack

$443.99
519+ In stock In stock
US: 503 | CA: 16
In stock Learn More
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack
4POSTRACKHD
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack

Store your servers, network and telecommunications equipment in this 45U high-capacity open-frame rack

$793.99
42+ In stock In stock
US: 39 | CA: 3
In stock Learn More
12U 19in Desktop Open Frame 2 Post Rack
RK12OD
12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

$70.99
220+ In stock In stock
US: 190 | CA: 30
In stock Learn More
8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

$149.99
653+ In stock In stock
US: 650 | CA: 3
In stock Learn More
15U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans
2636CABINET
15U Rack Enclosure Server Cabinet - 27.6 in. Deep - Built-in Fans

Store your servers, network and telecommunications equipment securely in this 15U solid steel rack

$1,081.99
43+ In stock In stock
US: 35 | CA: 8
In stock Learn More
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

$776.99
462+ In stock In stock
US: 441 | CA: 21
In stock Learn More
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
RKLCDBK
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet

$55.99
664+ In stock In stock
US: 612 | CA: 52
In stock Learn More

Accessories

Refurbished 12U 4 Post Open Frame Rack with Adjustable Posts & Casters

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.