StarTech.com

42U Server Rack Cabinet - 30 in. Extra Wide - 37 in. Deep Enclosure

Securely store your servers, network and telecom equipment in this solid steel enclosure, which is extra wide to accommodate cables

Product ID: RK4242BK30

  • Easily install your equipment with two 0U tool-less mounting panels included
  • Keep your rack-mount equipment secure with lockable doors
  • Obtain more equipment space with an extra wide rack
View More
  • Hassle-free cable management with hook-and-loop cable tie included
  • Keep your equipment at an optimal temperature with passive cooling
  • Adjustable mounting rails
  • 200 x M6 screws and cage nuts included
$1,419.99 USD
66+ In stock
In stock
US: 57 | CA: 9
66+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Additional Required Tools Phillips Screwdriver
Wrench
Adjustable Mounting Rails Yes
Adjustable Size of Built-in Leveling Feet 100 mm [3.94 in]
Back Door Construction Steel Mesh
Back Door Key Lock Yes
Back Door Reversible and/or Removable Removable
Cable Management Yes Hook and Loop with Cable Slots
Casters Included
Fan(s) No
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Key Lock Yes
Front Door Reversible and/or Removable Removable
Industry Standards EIA-310-D
Ladder Offset 0 in [0 mm]
Ladder Type G-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 200 - M6
Rack Type 4-Post
Side Panel Construction Solid Steel
Side Panel(s) Key Lock Yes
Side Panels Reversible and/or Removable Removable
Reversible
Style Floor-Standing
Tools Included Yes
U Height 42U
U Markings Yes
Wallmountable No
Performance
Weight Capacity (Stationary) 3315 lb [1500 kg]
Special Notes / Requirements
Note Includes one pair of Keys
Physical Characteristics
Color Black
Enclosure Type Steel
Height with Casters 78.5 in [199.5 cm]
Internal Depth 42.4 in [107.6 cm]
Internal Height 73.6 in [1870 mm]
Internal Width 29.3 in [743 mm]
Maximum Mounting Depth 28.5 in [724 mm]
Minimum Mounting Depth 5.1 in [130 mm]
Product Height 77.1 in [1959 mm]
Product Length 42.5 in [1080 mm]
Product Weight 354.9 lb [160.6 kg]
Product Width 29.5 in [750 mm]
Rail Thickness 0.1 in [2.1 mm]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 388.9 lb [176 kg]
What's in the Box
Included in Package 1 - Server Rack Cabinet
200 - M6 Cage Nuts
200 - Plastic Cup Washers
200 - M6 Screws
2 - Keys
1 - Hex Key
1 - wrench
1 - 10 ft [3 m] Hook-and-Loop Tape
1 - User Manual

Certifications

Accessories

42U Server Rack Cabinet - 30 in. Extra Wide - 37 in. Deep Enclosure

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.