StarTech.com

USB to Dual DisplayPort Adapter - 4K 60Hz - USB 3.0 (5Gbps)

Connect two additional 4K 60Hz displays to your Mac or PC through a single USB 3.0 port

Product ID: USB32DP24K60

  • Increase your productivity by connecting two independent displays through a single USB 3.0 port
  • Astonishing picture quality with support for resolutions up to 4096 x 2160p (60Hz)
  • Works on Mac OS and Windows
View More
  • DisplayLink™ 4K Plug-and-Display certified - automatic driver installation and updates
  • USB-powered performance - no additional power supply required
161,99 € EUR exc VAT
194,39 € EUR inc VAT

Overview

This USB to dual DisplayPort adapter lets you add two 4K 60Hz DisplayPort monitors to your Windows® or Mac computer.

Create a dual-4K 60Hz workstation

The adapter lets you use a single USB 3.0 port on your laptop to output dual 4K resolution at 60Hz to two independent displays. Simply plug the adapter into a USB 3.0 (5Gbps) port on your Windows or Mac system and connect your DisplayPort monitors to the adapter.

The adapter lets you enjoy the picture quality of Ultra HD video across multiple screens, even if your system doesn't natively support 4K video output.

Maximize your screen real estate

With two UHD 4K displays, you can work more efficiently and accomplish more in the same amount of time. With each display delivering 4K performance, you can have four times the screen space compared to 1080p.

With multiple displays, you can output different content on each display at resolutions of up to 4096 x 2160p (60Hz). The dual DisplayPort adapter is ideal for business applications such as spreadsheets, word processors and web browsers. You can multitask and preview different data points across each display. For instance, you can calculate data on one display, write a report on the second display, and browse the internet on your laptops display.

The USB32DP24K60 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Connect two 4K displays to your computer system

View large spreadsheets or several documents across multiple displays

Increase productivity by running multiple applications on different displays; check your email on one display while editing a document on the other

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input USB 3.0
AV Output DisplayPort
Chipset ID DisplayLink - DL-6950
Memory Type: DDR3(L) SDRAM
Memory capacity: 8Gb
Ports 2
USB Pass-Through No
Performance
Audio Specifications 2-channel stereo
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Digital Resolutions Dual monitor: 4K @ 60 Hz
Supported Resolutions Widescreen(16/32 bit):
4096x2160 , 3840×2160, 2048x1152, 1920x1200, 1920x1080, 1680x1050, 1366x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1024x768, 800x600, 640X480
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 2 - DisplayPort (20 pin) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
macOS 10.6 to 10.13.3
Ubuntu 14.04, 16.04
Chrome OS v55+
Special Notes / Requirements
Note Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 338 mm [13.3 in]
Color Black
Enclosure Type Plastic
Product Height 16 mm [0.6 in]
Product Length 80 mm [3.1 in]
Product Weight 70 g [2.5 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB video adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
macOS 10.6 to 10.13.3
Ubuntu 14.04, 16.04
Chrome OS v55+

Certifications

Related Products

USB 3.0 to 4K DisplayPort External Multi Monitor Video Graphics Adapter - DisplayLink Certified -  Ultra HD 4K
USB32DP4K
USB 3.0 to 4K DisplayPort External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional DisplayPort monitor to your PC with USB 3.0 technology capable of playback at 4K

126,99 € exc VAT
152,39 € inc VAT
USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600
USB32DPPRO
USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600

Connect a DisplayPort®-equipped display through USB 3.0, for an HD external multi-monitor solution

123,99 € exc VAT
148,79 € inc VAT
USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p
USB32HDPRO
USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p

Connect an additional HDMI display to your Mac® or PC with USB 3.0 technology capable of video playback at 1080p

97,99 € exc VAT
117,59 € inc VAT
USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified -  Ultra HD 4K
USB32HD4K
USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional HDMI display to your PC with USB 3.0 technology capable of playback at 4K

126,99 € exc VAT
152,39 € inc VAT
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
160,79 € inc VAT
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

83,99 € exc VAT
100,79 € inc VAT
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
USB32HDEH
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
109,19 € inc VAT
USB to Dual HDMI Adapter - 4K
USB32HD2
USB to Dual HDMI Adapter - 4K

Connect two HDMI displays to a single USB port

111,99 € exc VAT
134,39 € inc VAT

Accessories