StarTech.com

DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

Product ID: DP2HDMI2

  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Latching DisplayPort® connector ensures a solid connection
  • Easy to use cable, no software required
17,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input DisplayPort
AV Output HDMI
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - HDMI (19 pin) Female
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Physical Characteristics
Cable Length 210 mm [8.3 in]
Color Black
Product Height 14 mm [0.6 in]
Product Length 265 mm [10.4 in]
Product Weight 32 g [1.1 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 41 g [1.4 oz]
What's in the Box
Included in Package 1 - DisplayPort to HDMI Converter

Certifications

Related Products

DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
55,19 € inc VAT
DisplayPort to HDMI Adapter - 4K
DP2HD4KADAP
DisplayPort to HDMI Adapter - 4K

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

24,99 € exc VAT
29,99 € inc VAT
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Desktop / Laptop Computers  – 4K @ 30 Hz
36,99 € exc VAT
44,39 € inc VAT
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

29,99 € exc VAT
35,99 € inc VAT
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
DP2HDMM3MB
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 3-meter cable

37,99 € exc VAT
45,59 € inc VAT
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K
DP2HDMM5MB
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 5-meter cable

38,99 € exc VAT
46,79 € inc VAT
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

30,99 € exc VAT
37,19 € inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
21,59 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT
DisplayPort to HDMI Adapter with USB Audio
DP2HDMIUSBA
DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a DisplayPort® source with audio

87,99 € exc VAT
105,59 € inc VAT
SlimPort / MyDP to HDMI Video Adapter Converter  – 1080p
SLMPT2HD
SlimPort / MyDP to HDMI Video Adapter Converter – 1080p

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

30,99 € exc VAT
37,19 € inc VAT

Accessories