StarTech.com

Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

Product ID: MDP2HDVGAW

  • 2-in-1 design lets you connect your mDP computer to any HDMI or VGA display using a single adapter
  • Maximize portability with a compact, lightweight adapter you can easily carry in your laptop bag
  • Supports video resolutions up to 1920x1200 or 1080p
View More
  • Compatible with Intel® Thunderbolt™
  • Plug-and-play installation
  • No power adapter required
  • Sleek all white design looks great with your Mac®
32,99 € EUR exc VAT
39,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
VGA
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
1 - HDMI (19 pin) Female
Special Notes / Requirements
Note The HDMI port is a passive port.
The VGA port is an active port.
Environmental
Humidity 40~85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color White
Product Height 11 mm [0.4 in]
Product Length 190 mm [7.5 in]
Product Weight 30.1 g [1.1 oz]
Product Width 57 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 44 g [1.6 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to HDMI / VGA Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
99,59 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT

Accessories