StarTech.com

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

Product ID: MDP2VGDVHDW

  • Three-in-one adapter - mDP to: VGA, DVI, HDMI
  • Support for video resolution up to 1920x1200/1080p
  • Plug-and-play installation
View More
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
  • Small footprint
  • Portable, lightweight construction
  • Sleek White Design
61,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output DVI
HDMI
VGA
Performance
Audio Specifications 5.1 Surround Sound (Video source and destination dependant)
Maximum Analog Resolutions 1920x1200/1080p
Maximum Digital Resolutions 1920x1200/1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - DVI-D (25 pin) Female
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
The HDMI port is a passive port.
The DVI-D is a passive port.
The VGA port is an active port.
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color White
Product Height 15 mm [0.6 in]
Product Length 270 mm [10.6 in]
Product Weight 57 g [2 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 66 g [2.3 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to HDMI/VGA/DVI Adapter
1 - Installation Guide

Certifications

Related Products

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
99,59 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
43,19 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT
Mini DisplayPort to HDMI Adapter with USB Audio
MDP2HDMIUSBA
Mini DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
111,59 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter - White
MDP2HDW
Mini DisplayPort to HDMI Video Adapter Converter - White

Connect an HDMI®-capable display to a Mini-DisplayPort®-equipped PC or Mac® computer

15,99 € exc VAT
19,19 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter - White
MDP2VGAW
Mini DisplayPort to VGA Video Adapter Converter - White

Connect a VGA display to a Mini-DisplayPort®-equipped PC or Mac® computer

26,99 € exc VAT
32,39 € inc VAT

Accessories