Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Product ID: MDP2HDMM1MW

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

Features
  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz

  • Reduce clutter with a compact 3ft adapter cable

  • Avoid the hassle of converters that require additional cabling and power adapters, with a plug-and-play cable adapter

More Features . . .
  • Supports HDMI 4K at 30 Hz

  • Plug-and-play installation

  • No power adapter required

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
21,99 € EUR exc VAT
26,39 € inc VAT

ID: MDP2HDMM1MW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 3-foot Mini DisplayPort™ to HDMI® adapter cable offers a single-cable connection from your mDP equipped MacBook or Ultrabook™ laptop to an HDMI display or projector. The passive adapter supports video resolutions up to Ultra HD 4K and is Thunderbolt™ compatible when connected directly to a supporting DisplayPort over Thunderbolt I/O port.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing picture quality, four times the resolution of 1080p, when converting Mini DisplayPort to HDMI. 

The adapter is also backward compatible with lower resolution displays and video sources. With support for high-definition resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

Hassle-free setup

For the simplest and most discreet installation, this mDP to HDMI adapter connects directly from your Mini DisplayPort video source to the HDMI port on your display. It doesn't need a power source, unlike some converter dongles that require active power and separate video cabling.

Clutter-free installation

At 3ft in length, this adapter cable delivers a compact connection that eliminates excess to ensure a tidy, professional installation. For longer installations, we also offer a 6 ft mDP to HDMI cable (MDP2HDMM2MW) enabling you to choose the right cable length for your custom installation needs.

The MDP2HDMM1MWis a stylish white adapter that looks great next to your Mac computer, and is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage
  • Achieve astonishing picture quality with support for 4K resolution at 30 Hz
  • Reduce the clutter caused by adapters, with a cable that connects directly from your computer to your display
  • Avoid the hassle of power adapters, with a plug-and-play cable adapter that does not require external power
Common Customer Questions

View FAQs...

Applications
  • Connect a Mini DisplayPort computer to an HDMI display at your classroom desk or workstation
  • Use in your boardroom or office workstations for installations requiring 3 feet of cable
  • Install in your home workstation to make your DisplayPort computer compatible with your HDMI display
  • Connect your DP video source to a 4K HDMI display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapter
Audio Yes
Converter Type Cable Adapters
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 1000 mm [39.4 in]
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Product Height 12 mm [0.5 in]
Product Length 1 m [3.3 ft]
Product Weight 48 g [1.7 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - mDP to HDMI adapter cable
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White
MDP2HDMM2MW

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

24,99 € exc VAT
29,99 € inc VAT

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
MDP2HDMM1MB

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

21,99 € exc VAT
26,39 € inc VAT

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
MDP2HDMM2MB

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

24,99 € exc VAT
29,99 € inc VAT

DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB

DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

29,99 € exc VAT
35,99 € inc VAT

DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB

DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

30,99 € exc VAT
37,19 € inc VAT

* Product appearance and specifications are subject to change without notice.