Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Product ID: DP2DVID2

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

Features
  • Supports resolutions up to 2560x1600 (up to 60Hz) with DVI Dual Link Displays, 1920x1080 (up to 120Hz) with Single-Link DVI displays

  • Powered by a USB port

  • Supported on any DVI-D display including televisions and Apple Cinema Display HD

  • Supports multimode (DP++) and single-mode DisplayPort

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
177,99 € EUR exc VAT
213,59 € inc VAT

ID: DP2DVID2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The DP2DVID2 DisplayPort® to DVI (Dual-Link) Adapter actively converts the output signal from a DisplayPort video source for use with a DVI-D display (monitor, etc.) or projector, helping to eliminate the equipment costs of upgrading a DVI display to a newer model for the sake of compatibility.

The adapter supports high resolution video (up to 2560x1600 at 60Hz), maintaining the outstanding graphical performance from a DisplayPort-equipped desktop video card, laptop or MacBook®.

DP2DVID2 performs an active DisplayPort-DVI conversion that is suitable for video sources that output either multimode (DP++) or single-mode DisplayPort signals. This ensures the adapter can be used even with graphics cards that aren't capable of outputting multimode DP++ signals, such as ATI® Eyefinity cards.

Back by StarTech.com 2-year warranty, with free lifetime technical support.

The StarTech.com Advantage
  • Eliminates cost by making your DisplayPort video output compatible with an older, DVI-D (dual link) display
  • Suitable for DisplayPort video cards not capable of outputting DVI signals (i.e. single mode DisplayPort)
Common Customer Questions

View FAQs...

Applications
  • Perfect for larger format screens that use high DVI resolutions with Dual-Link connectivity
  • Keep your existing DVI monitor to be used with your new DisplayPort device
  • Ideal for using your DVI monitor as a secondary display
  • Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
Converter Type Format Converter
Output Signal DVI-D (DVI Digital)
Performance
Maximum Digital Resolutions 2560x1600
Supported Resolutions 2560 x 1600 @ 60 Hz
1920 x 1080 @ 120 Hz
1920 x 1200 @ 120 Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - DVI-D (25 pin) Female
Special Notes / Requirements
System and Cable Requirements 1 x DVI-D Cable (Destination)
Power
Power Source USB-Powered
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 22 mm [0.9 in]
Product Length 549 mm [21.6 in]
Product Weight 110 g [3.9 oz]
Product Width 64 mm [2.5 in]
Packaging Information
Shipping (Package) Weight 235 g [8.3 oz]
What's in the Box
Included in Package 1 - DisplayPort to DVI Adapter
DisplayPort to HDMI Video Adapter Converter
DP2HDMI

DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT

DisplayPort to VGA Video Adapter Converter
DP2VGA

DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
50,39 € inc VAT

DisplayPort Cables & Adapter Cables (1)

Mini DisplayPort to DisplayPort Adapter - M/F
GCMDP2DPMF

Mini DisplayPort to DisplayPort Adapter Converter - M/F

Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.

27,99 € exc VAT
33,59 € inc VAT

DVI Cables (1)

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.