Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable
Product ID: DP2VGAMM10B
- Active DisplayPort to VGA conversion
- Plug-and-Play Installation
- Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p
Not Available
May be in stock with partners
From a Partner
Support
Overview
The DP2VGAMM10B 10ft active DisplayPort to VGA converter cable lets you connect your DisplayPort-equipped desktop or laptop directly to a VGA monitor or projector with no additional adapters or cables required -- a cost-effective solution for enabling your new Mini DisplayPort computer to work with an older VGA monitor or projector.
Plus, because the converter cable supports video resolutions up to 1920x1200 you can convert a DisplayPort video source to VGA without sacrificing video quality.
The DP2VGAMM10B is backed by a 2-year StarTech.com warranty and free lifetime technical support.
The StarTech.com Advantage
- Connect a DisplayPort source directly to a VGA display or projector, with no additonal adapters or cables
- Save upgrade costs by connecting your DisplayPort computer to a VGA monitor or Projector
- Flexible monitor placement, with 10ft of cable length
Applications
Connect your existing VGA display device (monitor, projector) to a DisplayPort output device (Desktop, Laptop computer)
Use your VGA monitor as a secondary display, connected to a DisplayPort output
Connect a DisplayPort computer to a VGA projector for presentations or meetings in a boardroom or auditorium setting
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932879 | |
UPC Code | 065030852470 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Active or Passive Adapter | Active | |
Adapter Style | Cable Adapter | |
Audio | No | |
Chipset ID | Analogix - 9832 | |
Converter Type | Cable Adapters | |
Performance | ||
Maximum Analog Resolutions | 1920x1200 / 1080p (Output) | |
Maximum Cable Length | 3 m [10 ft] | |
Maximum Digital Resolutions | 1920x1200 / 1080p (Input) | |
Connector(s) | ||
Connector A | 1 - DisplayPort (20 pin) Latching Male | |
Connector B | 1 - VGA (15 pin, High Density D-Sub) Male | |
Environmental | ||
Humidity | 40%-85%RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -10°C to 70°C (14°F to 158°F) | |
Physical Characteristics | ||
Cable Length | 3 m [10 ft] | |
Color | Black | |
Product Height | 15 mm [0.6 in] | |
Product Length | 915 mm [36 in] | |
Product Weight | 160 g [5.6 oz] | |
Product Width | 33 mm [1.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.2 kg [0.3 lb] | |
What's in the Box | ||
Included in Package | 1 - DisplayPort™ to VGA Adapter Cable |
Related Products
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft black cable
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft black cable
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long black cable
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long black cable
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft white cable
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft white cable
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long white cable
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long white cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- DP2VGAMM10B_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Unfortunately no, this device has an intended source and an intended destination. Refer to the title of the webpage for this order.
Copy Link
Was this information helpful? Yes No
The DisplayPort to VGA adapter only converts from DisplayPort to VGA, which means that the DisplayPort connection must be the source and the VGA connection must be the destination.
Note: DisplayPort to VGA adapters are active, and can be used with any version of DisplayPort.
Copy Link
Was this information helpful? Yes No
When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.
If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.
Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.
Passive Adapters
Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.
Active Adapters
Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.
If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.
Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters. For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.
Surface Dock
If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).
Note: This issue does not apply to the Surface Pro 3 Docking Station.
Copy Link
Was this information helpful? Yes No
Installation
This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video adapter
-
Video source (such as a DVD player or computer)
-
Video destination (such as a monitor or projector)
To test your setup components, try the following:
-
Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the video source and video destination, it is recommended that you do the following:
-
Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.
-
Test to make sure that the video source and video destination work together at the resolution that you want to use.
Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.
Copy Link
Was this information helpful? Yes No
Try the following:
- Check that the monitor’s video port works with another source.
- Check that the cables between the source and the destination work with other equipment.
- Check whether the video adapter works with another source and another destination.
Copy Link
Was this information helpful? Yes No
The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue. You may need to connect another monitor or restart the computer or source to accomplish this.
Copy Link
Was this information helpful? Yes No
This is likely a High-bandwidth Digital Content Protection (HDCP) issue. If you are converting a video signal from a device that can play copyright-protected content, HDCP will block the conversion to an analog signal (for example, VGA) or to any video capture cards.
You will likely run into this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles. For more information on HDCP and gaming consoles, refer to the following FAQ: https://www.startech.com/faq/video_capture_cards_video_game_console_compatibility.
Some video cards also output an HDCP signal full time. In this case there should be an option for your video card to disable this feature. You might need to contact the manufacturer of your video card for more information.
Adhering to HDCP is required for converting all digital signals to analog signals or to video capture cards. Unfortunately, there is nothing you can do in these situations other than convert to a digital display.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+