StarTech.com

3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

Product ID: MDP2DVIMM3WS

  • Active Mini DisplayPort to DVI conversion
  • 1x Male DisplayPort connector, 1x Male DVI connector
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
View More
  • Supports resolutions up to 1920 x 1200
  • Plug-and-play Installation
43,99 € EUR exc VAT
52,79 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The MDP2DVIMM3WS 3ft active Mini DisplayPort to DVI adapter cable lets you directly connect your Mini DP video source (Laptop, Macbook®, Ultrabook™ etc.) directly to a nearby DVI monitor or projector, saving the expense of additional adapters while eliminating the clutter of excess cable. The converter features a stylish white design, that is well-suited for connecting Mac® computers.

For guaranteed compatibility with virtually any Mini DisplayPort output the active Mini DP to DVI adapter supports multimode (DP++) as well as single-mode DisplayPort signals. Unlike passive adapters, this ensures the MDP2DVIMM3WS can be used with graphics cards that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity cards.

Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port, the adapter supports resolutions up to 1920 x 1200.

The MDP2DVIMM3WS is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

This adapter is not compatible for use with the Apple Cinema Display.

The StarTech.com Advantage

  • Hassle-free installation with cable-style adapter enabling you to connect your Mini DisplayPort source directly to a DVI display with no additional video cable required
  • Save upgrade costs by connecting your Mini DisplayPort computer to a DVI monitor or Projector
  • Reduces clutter, with a short cable design
  • Well-suited for Mac® computers, with uniform white design

Applications

Use with single-mode Mini DisplayPort video outputs that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity video cards

Connect your DVI display device (monitor, projector) directly to a Mini DisplayPort output device

Ideal for using your DVI monitor as a secondary display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Chipset ID Parade - PS171
Performance
Maximum Cable Length 0.9 m [3 ft]
Maximum Digital Resolutions 1920 x 1200
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080
1920 x 1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color White
Product Height 16 mm [0.6 in]
Product Length 922 mm [36.3 in]
Product Weight 76 g [2.7 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 84 g [3 oz]
What's in the Box
Included in Package 1 - Active DisplayPort to DVI Adapter

Certifications

Related Products

3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM6BS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM3BS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM6WS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

Unfortunately no, this device has an intended source and an intended destination.  Refer to the title of the webpage for this order.

Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types: 

Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).

Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.

DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.

When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.

If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.

Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.

Passive Adapters

Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.

Active Adapters

Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.

If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.

Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters.  For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Surface Dock

If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).

Note: This issue does not apply to the Surface Pro 3 Docking Station.

Installation

This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Troubleshooting

When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video adapter

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

To test your setup components, try the following:

  • Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.

Try the following:

  1. Check that the monitor’s video port works with another source.
  2. Check that the cables between the source and the destination work with other equipment.
  3. Check whether the video adapter works with another source and another destination.

The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue.  You may need to connect another monitor or restart the computer or source to accomplish this.