Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Product ID: MDP2DVIMM3BS

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

Features
  • Active Mini DisplayPort to DVI conversion

  • 1x Male DisplayPort connector, 1x Male DVI connector

  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal

More Features . . .
  • Supports resolutions up to 1920 x 1200

  • Plug-and-play Installation

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
43,99 € EUR exc VAT
52,79 € inc VAT

ID: MDP2DVIMM3BS

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MDP2DVIMM3BS 3ft active Mini DisplayPort to DVI adapter cable lets you directly connect your Mini DP video source (Laptop, Macbook®, Ultrabook™ etc.) directly to a nearby DVI monitor or projector, saving the expense of additional adapters while eliminating the clutter of excess cable.

For guaranteed compatibility with virtually any Mini DisplayPort output the active Mini DP to DVI adapter supports multimode (DP++) as well as single-mode DisplayPort signals. Unlike passive adapters, this ensures the MDP2DVIMM3BS can be used with graphics cards that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity cards.

Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port, the adapter supports resolutions up to 1920 x 1200.

The MDP2DVIMM3BS is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:


This adapter is not compatible for use with the Apple Cinema Display.

The StarTech.com Advantage
  • Hassle-free installation with cable-style adapter enabling you to connect your Mini DisplayPort source directly to a DVI display with no additional video cable required
  • Save upgrade costs by connecting your Mini DisplayPort computer to a DVI monitor or Projector
  • Reduces clutter, with a short cable design
Common Customer Questions

View FAQs...

Applications
  • Use with single-mode Mini DisplayPort video outputs that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity video cards
  • Connect your DVI display device (monitor, projector) directly to a Mini DisplayPort output device
  • Ideal for using your DVI monitor as a secondary display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapter
Audio No
Chipset ID Parade - PS171
Converter Type Cable Adapters
Performance
Maximum Cable Length 0.9 m [3 ft]
Maximum Digital Resolutions 1920 x 1200
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080
1920 x 1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 920 mm [36.2 in]
Product Weight 93.2 g [3.3 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 84 g [3 oz]
What's in the Box
Included in Package 1 - Active DisplayPort to DVI Adapter
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS

3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT

6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS

6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM6BS

6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM3WS

3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT

6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM6WS

6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

* Product appearance and specifications are subject to change without notice.