StarTech.com

6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

Product ID: DP2DVIMM6

  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Easy to use cable, no software required
38,99 € EUR exc VAT
46,79 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The DP2DVIMM6 DisplayPort to DVI (M-M) Video Converter Cable lets you connect a DVI capable display to a DisplayPort video card/source using a single cable. The cable provides a connection distance of 6ft and features a male DVI connector and a male DisplayPort connector.

The DisplayPort/DVI video converter cable supports high bandwidth video transmissions, easily delivering monitor resolutions up to 1920x1200 or HDTV resolutions up to 1080p - allowing you to take full advantage of your DVI capable display, while using a cutting edge DisplayPort video source.

DP2DVIMM6 is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Plug-and-play converter makes your DisplayPort source backwards compatible with your DVI-D display
  • Easy to use, no software or drivers required
  • Single cable design offers a direct source to display solution

Applications

The DisplayPort to DVI cable allows for an easy and hassle free connection to any DVI-D (digital) display

Keep your existing DVI display with our DisplayPort to DVI video converter cables

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio No
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Performance
Maximum Cable Length 1.8 m [6 ft]
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
Note Requires DP++ (DisplayPort++) port from video card or video source.
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1828 mm [72 in]
Product Weight 150 g [5.3 oz]
Packaging Information
Shipping (Package) Weight 159 g [5.6 oz]
What's in the Box
Included in Package 1 - DisplayPort to DVI Cable

Certifications

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,39 € inc VAT
DisplayPort to DVI Active Adapter
DP2DVIS
DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
49,19 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT
DisplayPort to DVI Converter Cable - 3ft - 1920x1200
DP2DVI2MM3
DisplayPort to DVI Converter Cable - 3ft - 1920x1200

Eliminate clutter by connecting your PC directly to the monitor using this short adapter cable

27,99 € exc VAT
33,59 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
213,59 € inc VAT
DisplayPort DVI Video Adapter Converter
DP2DVIADAP
DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

24,99 € exc VAT
29,99 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

38,99 € exc VAT
46,79 € inc VAT
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

Accessories