StarTech.com

DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

Product ID: DP2DVI2

  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Latching DisplayPort connector ensures a solid connection
  • Easy to use cable, no software required
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Overview

The DP2DVI2 DisplayPort® to DVI Video Adapter Converter lets you connect a DVI monitor to DisplayPort-enabled desktop or laptop computers.

Supporting display resolutions of up to 1920x1200 allowing you to take full advantage of single link DVI capability. DP2DVI2 is a passive adapter that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.

StarTech.com also offers the DP2DVIS, an Active DisplayPort to DVI adapter.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Simple to use, small form factor converter makes DisplayPort backwards compatible with your DVI-D display
  • No installation software or drivers required providing a simple plug and play solution
  • 4 inch cable offers added flexibility in tight spots

Applications

Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays

Keep your existing DVI monitor to be used with your new DisplayPort device

Ideal for using your DVI monitor as a secondary display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Performance
Maximum Digital Resolutions 1920x1200 / 1080p
Supported Resolutions 1920x1080 (1080p)
1680x1050 (WSXGA+)
1600x1200
1600x900
1440x900
1400x1050 (SXGA+)
1366x768
1360x768
1280x1024
1280x960
1280x800
1280x768 (WXGA)
1280x720p (720p)
1280x600
1152x864
1024x768
800x600 (SVGA)
640x480 (480p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DVI-I (29 pin) Female
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Environmental
Humidity 5%-90%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Height 17 mm [0.7 in]
Product Length 254 mm [10 in]
Product Weight 43 g [1.5 oz]
Product Width 42 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - DisplayPort to DVI Converter

Certifications

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,39 € inc VAT
DisplayPort to DVI Active Adapter
DP2DVIS
DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
49,19 € inc VAT
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
213,59 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

38,99 € exc VAT
46,79 € inc VAT
DisplayPort DVI Video Adapter Converter
DP2DVIADAP
DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

24,99 € exc VAT
29,99 € inc VAT
6 ft DisplayPort to DVI Cable - M/M
DP2DVI2MM6
6 ft DisplayPort to DVI Cable - M/M

Connect your DVI monitor to a DisplayPort®-equipped computer using a single cable

27,99 € exc VAT
33,59 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

30,99 € exc VAT
37,19 € inc VAT
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

29,99 € exc VAT
35,99 € inc VAT
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K
DP2HDMM5MB
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 5-meter cable

38,99 € exc VAT
46,79 € inc VAT
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
DP2HDMM3MB
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 3-meter cable

37,99 € exc VAT
45,59 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
21,59 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
21,59 € inc VAT
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Desktop / Laptop Computers  – 4K @ 30 Hz
36,99 € exc VAT
44,39 € inc VAT
DisplayPort to HDMI Adapter - 4K
DP2HD4KADAP
DisplayPort to HDMI Adapter - 4K

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

24,99 € exc VAT
29,99 € inc VAT
DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
55,19 € inc VAT
DisplayPort to HDMI Adapter with USB Audio
DP2HDMIUSBA
DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a DisplayPort® source with audio

87,99 € exc VAT
105,59 € inc VAT
SlimPort / MyDP to HDMI Video Adapter Converter  – 1080p
SLMPT2HD
SlimPort / MyDP to HDMI Video Adapter Converter – 1080p

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

30,99 € exc VAT
37,19 € inc VAT

Accessories