Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered

Product ID: MDP2DVID

Connect your Mini DisplayPort video source to a DVI-D display

Features
  • Maximum resolution up to 2560x1600 with DVI Dual-Link

  • Supports 1920x1080 with Single-Link displays

  • Support for any DVI-D display, including televisions and Apple Cinema Display HD

More Features . . .
  • Powered by a single USB 2.0 port

  • Simple plug and play installation; no software required

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
154,99 € EUR exc VAT
185,99 € inc VAT

ID: MDP2DVID

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MDP2DVID Mini DisplayPort to DVI-D Dual-Link adapter lets you connect your Mini DisplayPort video source (Macbook, Macbook Pro, Macbook Air, etc.) to any DVI-D display, including televisions and Apple Cinema Display HD, eliminating the expense of having to upgrade to a Mini DisplayPort-capable monitor.

The Mini DisplayPort adapter offers an active conversion, which is powered by a single USB port and is able to handle full dual-link resolutions (up to 2560x1600). Use it to mirror your display to another monitor, or extend your desktop to increase your workspace.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Active conversion allows full dual-link DVI resolution (2560x1600)
  • USB-Powered operation means no wall outlet or bulky external power adapter is required
Common Customer Questions

View FAQs...

Applications
  • Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
  • Keep your existing DVI monitor to be used with your new Mini DisplayPort device
  • Perfect for larger format screens that use high DVI resolutions with Dual-Link connectivity
  • Ideal for using your DVI monitor as a secondary display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapter
Audio No
Converter Type Format Converter
Industry Standards DisplayPort 1.1a
Performance
Maximum Digital Resolutions Dual Link: 2560x1600
Single Link: 1920x1200
Supported Resolutions 2560x1600 @ 60Hz
1920x1200 @ 120Hz
1920x1080 @ 120Hz
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - DVI-D (25 pin) Female
Environmental
Humidity 10% to 85 % RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 610 mm [24 in]
Color Black
Enclosure Type Plastic
Product Height 12 mm [0.5 in]
Product Length 208 mm [8.2 in]
Product Weight 119 g [4.2 oz]
Product Width 160 mm [6.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - Mini-Displayport to DVI adapter
1 - Instruction manual
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI

Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,39 € inc VAT

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10

10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6

6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

38,99 € exc VAT
46,79 € inc VAT

DisplayPort to HDMI Video Adapter Converter
DP2HDMI

DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT

DisplayPort to VGA Video Adapter Converter
DP2VGA2

DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

28,99 € exc VAT
34,79 € inc VAT

DisplayPort to DVI Video Adapter Converter
DP2DVI2

DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.