Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Mini DisplayPort to HDMI Video Adapter Converter

Product ID: MDP2HDMI

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

Features
  • Hassle-free connectivity with plug-and-play mDP to HDMI video adapter

  • Maximum portability with a small footprint and lightweight design

  • Crystal clear picture quality with support for high-definition video resolutions up to 1080p

  • Compatible with Thunderbolt 1 and Thunderbolt 2 ports

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
15,99 € EUR exc VAT
19,19 € inc VAT

ID: MDP2HDMI

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Mini DisplayPort to HDMI® adapter lets you connect your mDP computer to an HDMI, television, projector or monitor. The adapter works with Mini DisplayPort computers like your Ultrabook™ or Microsoft® Surface.

Easily connect your Mini DisplayPort computer to an HDMI display

The mDP to HDMI adapter lets you connect your Mini DisplayPort laptop, desktop or tablet to an HDMI display. The adapter is compatible with mDP ports as well as Thunderbolt 1 and Thunderbolt 2 I/O ports, and supports plug-and-play connectivity ensuring a hassle-free setup.

Works with HD TVs

The Mini DisplayPort adapter features a female HDMI connector that supports 7.1 audio, making your mDP computer fully compatible with an HDMI television or projector in your home or around your office.

Designed for maximum portability

The Mini DisplayPort to HDMI converter maximizes portability with a compact, lightweight design, making it the perfect travel accessory to carry with your Surface Pro or Ultrabook, fitting easily into your laptop bag or carrying case. This ultra-portable design makes this adapter perfect for BYOD (Bring Your Own Device) applications at the office.

Crystal-clear picture quality

With support for video resolutions up to 1080p, you’ll be surprised at the picture spectacular picture quality this adapter provides. The adapter harnesses the video capabilities built into your mDP connection to deliver every detail in stunning high-definition.

The MDP2HDMI is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Keep the adapter with you while you’re traveling, to connect to HDMI displays at trade shows or in hotel rooms
  • Connect your BOYD laptop to an HDMI office hot desk or boardroom projector
  • Use your HDMI monitor as a secondary display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapter
Audio Yes
Converter Type Format Converter
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Physical Characteristics
Cable Length 130 mm [5.1 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 76.2 mm [3 in]
Product Weight 60 g [2.1 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - Mini-DisplayPort to HDMI converter
Mini DisplayPort to HDMI 4K Audio / Video Converter – mDP 1.2 to HDMI Active Adapter for Mac Book Pro / Mac Book Air  – 4K @ 30 Hz - White

36,99 € exc VAT
44,39 € inc VAT

Mini DisplayPort to HDMI 4K Audio / Video Converter – mDP 1.2 to HDMI Active Adapter for UltraBook / Laptop  – 4K @ 30 Hz - Black

38,99 € exc VAT
46,79 € inc VAT

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
MDP2HDMM1MB

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

21,99 € exc VAT
26,39 € inc VAT

Mini DisplayPort to HDMI Adapter - 4K 60Hz
MDP2HD4K60S

Mini DisplayPort to HDMI Adapter - 4K 60Hz

Connect your mDP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
55,19 € inc VAT

Mini DisplayPort to HDMI Adapter with USB Audio
MDP2HDMIUSBA

Mini DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
111,59 € inc VAT

Mini DisplayPort to HDMI Video Adapter Converter - White
MDP2HDW

Mini DisplayPort to HDMI Video Adapter Converter - White

Connect an HDMI®-capable display to a Mini-DisplayPort®-equipped PC or Mac® computer

15,99 € exc VAT
19,19 € inc VAT

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
MDP2HDMM2MB

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

24,99 € exc VAT
29,99 € inc VAT

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White
MDP2HDMM1MW

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

21,99 € exc VAT
26,39 € inc VAT

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White
MDP2HDMM2MW

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

24,99 € exc VAT
29,99 € inc VAT

Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
MDP2HDMM3MB

Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 3-meter cable

25,99 € exc VAT
31,19 € inc VAT

Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz
MDP2HDMM5MB

Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 5-meter cable

34,99 € exc VAT
41,99 € inc VAT

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.