Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Mini DisplayPort 1.2 to VGA Adapter Converter – Mini DP to VGA – 1920x1200

Product ID: MDP2VGA2

Connect a Mini DisplayPort 1.2-equipped PC or Mac® to a VGA Monitor or Projector

Features
  • Supports display resolutions up to 1920x1200/1080p

  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal

  • Plug-and-play installation

  • DisplayPort 1.2 Compliant

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
26,99 € EUR exc VAT
32,39 € inc VAT

ID: MDP2VGA2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MDP2VGA2 Mini DisplayPort to VGA converter enables you to connect your Mini DisplayPort video source (Laptop, Macbook®, Ultrabook etc.) to a VGA monitor or projector, saving the expense of upgrading to a Mini DisplayPort compatible display. The mDP adapter is the perfect accessory for your Microsoft Surface™ Pro 4, Surface Pro 3, Surface 3, Surface Pro 2 or Surface Book.

With a small foot print and no external power adapter this mDP to VGA adapter ensures maximum portability making it an ideal laptop accessory.

Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port, the adapter supports resolutions up to 1920x1200 (WUXGA).

The MDP2VGA2 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage
  • Save upgrade costs by connecting your Mini DisplayPort computer to a VGA monitor or Projector
  • Maximum portability, with small foot print, and no external power adapter
Common Customer Questions

View FAQs...

Applications
  • Use with single-mode Mini DisplayPort video outputs that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity video cards
  • Ideal for using your VGA monitor as a secondary display
  • Connect your VGA display device (monitor, projector) directly to a Mini DisplayPort 1.2 output device
  • Works to output VGA video from your Surface Pro 4, Surface Pro 3, Surface 3 or Surface Pro 2
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapter
Audio No
Chipset ID Analogix - ANX9833
Converter Type Format Converter
Performance
Maximum Analog Resolutions 1920x1200 / 1080p (output)
Maximum Digital Resolutions 1920x1200 / 1080p (input)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Environmental
Humidity 10%-85%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 180 mm [7.1 in]
Color Black
Product Height 8 mm [0.3 in]
Product Length 220 mm [8.7 in]
Product Weight 25 g [0.9 oz]
Product Width 35 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - Mini DisplayPort 1.2 to VGA Adapter
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA

Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT

Mini DisplayPort to VGA Video Adapter Converter - White
MDP2VGAW

Mini DisplayPort to VGA Video Adapter Converter - White

Connect a VGA display to a Mini-DisplayPort®-equipped PC or Mac® computer

26,99 € exc VAT
32,39 € inc VAT

Mini DisplayPort to VGA adapter with audio
MDP2VGAA

Mini DisplayPort to VGA adapter with audio

Connect your Mac or PC to a VGA display and a discrete 3.5mm audio output

32,99 € exc VAT
39,59 € inc VAT

6 ft Mini DisplayPort to VGA Cable - M/M
MDP2VGAMM6

6 ft Mini DisplayPort to VGA Cable - M/M

Connect your VGA monitor to a Mini DisplayPort-equipped computer using a single cable

46,99 € exc VAT
56,39 € inc VAT

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM3B

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft black cable

33,99 € exc VAT
40,79 € inc VAT

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM6B

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft black cable

36,99 € exc VAT
44,39 € inc VAT

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM10B

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long black cable

39,99 € exc VAT
47,99 € inc VAT

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM15B

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long black cable

43,99 € exc VAT
52,79 € inc VAT

Mini DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
MDP2VGAAMM2M

Mini DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your Mini DisplayPort Mac or PC directly to a monitor

40,99 € exc VAT
49,19 € inc VAT

Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)
MDP2VGAAMM3M

Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)

Connect audio & video from your Mac or PC directly to a monitor

50,99 € exc VAT
61,19 € inc VAT

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM3W

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft white cable

33,99 € exc VAT
40,79 € inc VAT

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM6W

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft white cable

36,99 € exc VAT
44,39 € inc VAT

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM10W

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long white cable

39,99 € exc VAT
47,99 € inc VAT

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM15W

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long white cable

43,99 € exc VAT
52,79 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
8,39 € inc VAT

* Product appearance and specifications are subject to change without notice.