Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Travel A/V adapter: 2-in-1 DisplayPort to HDMI or VGA

Product ID: DP2HDVGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

Features
  • 2-in-1 adapter lets you connect your DP computer to any HDMI or VGA display with a single adapter

  • Maximize portability with a compact, lightweight adapter that you can easily carry in your laptop bag

  • Supports video resolutions up to 1920x1200 or 1080p

More Features . . .
  • Plug-and-play installation

  • No power adapter required

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
32,99 € EUR exc VAT
39,59 € inc VAT

ID: DP2HDVGA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This DisplayPort to HDMI + VGA travel adapter lets you connect your DP enabled Ultrabook™ or laptop computer to any VGA or HDMI® display.

Connect to almost any display using a single adapter

Why keep several adapters when you only need one? With this single DisplayPort tor VGA and HDMI adapter you can rest assured that your computer can interface with any modern boardroom or classroom display. It’s the ideal plug-and-play solution for BYOD (Bring Your Own Device) applications at the office.

Plus, because the converter supports video resolutions up to 1920x1200 or 1080p, you can convert your DisplayPort video source to HDMI or VGA without sacrificing video quality.

Connect to any HDMI or VGA Display

Enjoy maximum portability

The travel A/V adapter maximizes portability with a small footprint and lightweight design. This convenient construction ensures the adapter is as portable as your laptop, fitting easily into your laptop bag or carrying case and eliminates the need to carry more than one adapter.

With this adapter you can walk into virtually any boardroom ready to present, making a great first impression and saving you the embarrassment of having to rummage through your bag looking for the right connector. Plus, the 2-in-1 converter installs easily with no software or drivers required.

Maximize portability

The StarTech.com DP2HDVGA is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Keep the adapter with you while traveling to connect to virtually any display
  • Connect your BYOD laptop/Ultrabook to an HDMI or VGA display at work
  • Connect a VGA or HDMI display to your DisplayPort laptop, to use as a secondary monitor
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Adapter Style Adapter
Audio Yes
Converter Type Travel A/V Adapters
Output Signal HDMI
VGA
Performance
Audio Specifications 5.1 Surround Sound (Video source and destination dependant)
Maximum Analog Resolutions 1920x1200/1080p
Maximum Digital Resolutions 1920x1200/1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note The HDMI port is a passive port.
The VGA port is an active port.
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 13 mm [0.5 in]
Product Length 190 mm [7.5 in]
Product Weight 37 g [1.3 oz]
Product Width 58 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - DisplayPort™ to HDMI® / VGA Adapter
1 - Instruction manual
Travel A/V adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI converter
MDP2VGDVHD

Travel A/V adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter
MDP2HDVGA

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
43,19 € inc VAT

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter - White
MDP2HDVGAW

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT

* Product appearance and specifications are subject to change without notice.