StarTech.com

HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K

Extend Ultra HD 4K video, an IR signal and four USB devices to a remote location, with power over cable

Product ID: ST121HDBTU

  • Extend video to locations where power outlets are limited, with both the transmitter and receiver using a single power source at either side of the connection
  • Maintain astonishing picture quality up to 295 feet away, with support for UltraHD 4K
  • Mounting brackets are included for a hassle-free installation
View More
  • Also supports HD video resolutions such as 1920x1200 or 1080p at 330 ft
  • No software or drivers required
  • Supports Dolby® TrueHD™, DTS-HD Master Audio™
993,99 € EUR exc VAT
1.192,79 € EUR inc VAT

Overview

This HDMI extender kit uses HDBaseT 2.0 technology, enabling you to extend 4K HDMI video and four USB 2.0 peripheral devices to a remote location up to 295 feet (90 meters) away, using a single CAT5e or CAT6 cable. The extender can extend 1080p (HD) video even further at up to 330 feet (100 meters).

You can power both the transmitter and receiver using the same single power source, which you can connect to either the extender or receiver using Power Over Cable (POC). You can also connect up to four USB devices on the remote side and support 3D video and 7.1 digital audio. The versatility of this video extender makes it the perfect solution for digital signage applications in large buildings such as commercial shopping centers, stadiums, schools, and hospitals.

What is HDBaseT?

HDBaseT is a standardized, zero-latency video technology that’s revolutionizing HDMI distribution. HDBaseT uses an advanced method of modulation that enables you to distribute uncompressed HDMI audio and video along with additional signals such as USB and power over cable.

HDBaseT logo

Extend more with HDBaseT

The extender offers a complete end-to-end solution, using HDBaseT technology to extend HDMI, IR, power and USB over a single CAT5 cable. With power and USB along with your video signal, HDBaseT is the clear choice for every integrator and system designer. The added benefit of power over cable means that you’ll only need one power source at one side of your extension, and USB lets you add a console at the remote location - great for extending video and control to areas where power outlets may be limited, such as industrial sites.

Astonishing 4K picture quality from an impressive distance

The A/V industry is quickly adopting 4K as the new high-resolution video standard. But long-range video distribution can be a challenge if you’re using standard HDMI cables because the signal becomes susceptible to degradation at 30 feet. HDBaseT maintains your Ultra HD 4K picture quality - four times the resolution of high-definition 1080p - even at 330 feet away from your video source. Plus, because the extender supports high-definition 1080p and lower resolutions, you can comfortably use this extender to make any video source look great, while future proofing your setup for 4K implementation.

Simplify your setup

This extender has been specifically designed for a simple and tidy installation. HDBaseT technology offers single-cable installation, so you can integrate it seamlessly using your existing CAT5e or CAT6 infrastructure. This means that you can avoid the hassle of running multiple Ethernet cables, while reducing potential failure points.

The extender also features Power-over-Cable technology, so you only need one power source for both the extender and receiver units. Mounting hardware is included for both the extender and receiver, for discreet, professional installation.

The ST121HDBTU is TAA compliant is backed by a 2-year StarTech.com warranty with free lifetime technical support.

HDBaseT is a registered trademark of The HDBaseT Alliance. 

Applications

Extend USB and video to create a remote kiosk with touchscreen or console control

Install the extender even in locations where power outlets are limited, with only a single power adapter required at either the transmitter or receiver

Place the display in a convenient viewing area, while the system equipment is installed elsewhere in a clean and secure environment

Optimize the placement of your demo stations at tradeshows and in auditoriums

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 100 m / 330 ft
Maximum Cable Length 0.1 m [0.3 ft]
Maximum Digital Resolutions 4096 x 2160 (4K) @ 30 Hz
Supported Resolutions 4096 x 2160 (4K) @ 30Hz
1920 x 1200 @ 60Hz
1920 x 1080 (1080p) @ 60 Hz
1280 x 720 (720p) @ 60 Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - USB Mini-B (5 pin) Female
1 - RJ-45 Female Output
Connector B 1 - HDMI (19 pin) Female Output
4 - USB Type-A (4 pin) USB 2.0 Female
Power
Center Tip Polarity Positive
Input Current 12 DC
Input Voltage 100 ~ 240 AC
Output Current 1.5 A
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 24 mm [0.9 in]
Product Length 102 mm [4 in]
Product Weight 306 g [10.8 oz]
Product Width 75 mm [3 in]
Packaging Information
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - HDMI over CAT6 transmitter
1 - HDMI over CAT6 receiver
1 - IR blaster
1 - IR receiver
1 - USB cable
2 - foot pad sets
2 - power adapters
2 - mounting brackets
1 - quick install guide

Certifications

Related Products

HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

288,99 € exc VAT
346,79 € inc VAT
HDMI over CAT5 HDBaseT Extender - 4K
ST121HDBTPW
HDMI over CAT5 HDBaseT Extender - 4K

Extend HDMI up to 330ft (100m) over CAT5/CAT6 cable with Power over Cable to Receiver

485,99 € exc VAT
583,19 € inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

530,99 € exc VAT
637,19 € inc VAT
4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender -  230ft (70m) -  1080p
ST424HDBT
4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender - 230ft (70m) - 1080p

Share and extend four HDMI video sources up to 230ft over Cat5, and switch between four remote displays

1.987,99 € exc VAT
2.385,59 € inc VAT
HDBaseT over CAT5 HDMI Receiver for ST424HDBT - 230ft (70m) - 1080p
STHDBTRX
HDBaseT over CAT5 HDMI Receiver for ST424HDBT - 230ft (70m) - 1080p

Extend the HDMI signal from your ST424HDBT* Matrix switch over Cat5/Cat6 cable, with IR control

211,99 € exc VAT
254,39 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

If you need to use a video extender with a video adapter or converter, you should position the adapter or converter as close to the video source as possible. For example, if you need to take a VGA signal from a computer and send it 200 feet to an HDMI® projector, you should convert the signal from VGA to HDMI and use an HDMI extender.

Note: For more information on when to use cables or extenders, see the following FAQ: http://www.startech.com/faq/video_signal_converters_when_to_convert.

Yes, this video extender works with set-top boxes, provided the set-top box meets the following requirements:

  • The set-top box must be High-bandwidth Digital Content Protection (HDCP) compliant.
  • The set-top box must support devices being connected between the video source and display. If the set-top box requires a direct cable connection between the video source and display, it won't work with this video extender.

No, this device is designed to be a point-to-point solution using networking cabling only. 

This device outputs HDMI video signals. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.

HDCP

When you consider whether to convert an HDMI video signal to another connection type, it is important to know if the media that is being converted from the HDMI video connection is protected by High-bandwidth Digital Content Protection (HDCP). If the media is protected by HDCP, you cannot convert to analog video connections because they do not support HDCP. You may experience this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles.

Target connection Conversion
VGA HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA.
DVI

HDMI to DVI: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/.

DisplayPort HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort.

 

This device has an HDMI input port.  If you have a video source that uses another video connection, there are options available to convert the video signal or connection. These options will be outlined below for each video source connection.

Source Connection

Conversion

VGA

VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI.

DVI

DVI to HDMI video converters: https://www.startech.com/Cables/Audio-Video/Video-Adapter/HDMI-Cable-Adapters/.

DVI to HDMI video cables: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/.

DisplayPort

DisplayPort to HDMI passive converters: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Passive.

DisplayPort to HDMI active converters: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Active.

DisplayPort Passive and Active Conversions

The converter that you require depends on the type of DisplayPort video source that you are using. For more information about converting DisplayPort video signals, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.

Installation

There are a few things you'll want to take care of before you deploy your new video extender in your setup.

It’s important to make sure you have everything you will need ahead of time. These items are listed below.

  • Transmitter
  • Receiver
  • Video source
  • Display
  • Video cables
  • (Optional) Ethernet or fiber cables
  • (Optional) Power adapter(s)

It’s also important to test everything in a simplified setup ahead of time to make sure everything works and that you understand how it works. 

In order to set up your video extender, complete the following:

  1. Position your video transmitter near your video source.
  2. Connect the video output from your video source to the video transmitter.
  3. (Optional) Connect the power adapter to the video transmitter.

Note: Not all video extenders require external power, or require external power on both ends.  Refer to the manual for more information.

  1. Position your video receiver near your display.
  2. Connect the video output from your video receiver to your display.
  3. (Optional) Connect the power adapter to the video receiver.
  4. If using a wired video extender, connect your network cabling between the video transmitter and the video receiver.
  5. (Optional) If you are extending anything else supported by your video extender connect those devices to the transmitter and receiver.
  6. (Optional) If you are using a wireless extender, there may be a sync button you need to press to pair the transmitter and receiver.

Now that you have set up your video extender, you can check that everything is working.  You should be able to see your video source's output on the display connected to the video receiver.

If at this point you have further questions regarding a Startech.com video extender, contact our technical support team for further assistance. 

To get the highest quality signal from your source to your display when you use an HDMI extender, do the following:

  • Make sure that the HDMI versions of the source, extender, and destination are compatible. For example, if you require 3D support, make sure that all of the devices can support 3D over HDMI.

  • Use the least amount of adapters, splitters, or converters as possible. Each device that you use in your setup creates additional points of potential failure and creates more steps for an HDCP key to hop through, which may cause issues with older displays. For more information on HDCP, refer to the following FAQ: http://www.startech.com/faq/video_signal_converters_HDCP.

  • Use an HDMI extender that exceeds the requirements of the setup. For example, if you need to extend the signal 200 feet, it is best to use an extender capable of more than 200 feet.

  • Make sure that all of the CAT 5/6 runs are as straight as possible, with the least amount of coiling.

  • Make sure that all of the patches, wall jacks, and cables use the highest possible CAT specification, (for example, CAT 6), and were tested to conform to the standard.

  • Use patches, wall jacks, and cables with the same pin configuration. For more information on T568A versus T568B wiring, refer to the following FAQ: http://www.startech.com/faq/network_cables_a_vs_b_pinout.

  • Keep the cabling away from sources of high noise.

  • Make sure that you use adequate electrical grounding in your setup.

Troubleshooting

When you troubleshoot issues with a video extender, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video and Ethernet cables

  • Video extender

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

Note: When you are testing setup components, you should avoid using video adapters. For example, if you are converting a VGA source to HDMI for use with an HDMI extender, you should use an HDMI source when you test the components.

To test your setup components, try the following:

  • Use the cable, video extender, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video extender, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video extender from your setup and test to make sure that the video source and video destination work together without the video extender.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, extender, and destination all need to support the resolution that you are using.

This device supports up to 4Kx2K resolutions @60 Hz with a color depth of 8 bits and a 4:2:0 pixel format. This device does not support a 4:4:4 pixel format. If you are running a 4K resolution at a color depth higher than 8 bits, your display will appear blank.

To resolve this issue, you need to lower the color depth by completing any of the following:

  • Connect a display to OUT 1 that is only capable of a color depth no higher than 8 bits.  
  • Connect the least capable display to OUT 1.
  • Connect an additional display to your video source (for example, a video card in a computer) and use this display to reconfigure the display connected to OUT 1 to run at 8 bits color depth (or lower).