StarTech.com

3-Port HDBaseT Extender Kit with 3 Receivers - 1x3 HDMI over CAT5 Splitter - Up to 4K

Distribute your HDMI source to three remote displays over standard CAT5, CAT6 or CAT7 cable

Product ID: ST124HDBT

  • Extends your HDMI video signal to three remote HDMI displays, each in different locations
  • A complete extender kit that includes the transmitter and three remote receivers
  • Maintains UHD 4K up to 115 feet away, and HD 1080p up to 230 ft. away, over non-proprietary CAT5e or CAT6 cabling
View More
  • Mountable, to install securely and out of the way
  • Dolby® TrueHD, DTS-HD MA Audio
1.589,99 € EUR exc VAT
1.907,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Ports 4
Rack-Mountable Yes
Performance
Max Distance 70 m / 230 ft
Maximum 1080p Distance 70 m (230 ft.)
Maximum 4K Distance 35 m (115 ft.)
Maximum Cable Length 70000 mm [2755.9 in]
Maximum Digital Resolutions 4096 x 2160 (4K) @ 30 Hz - maximum distance 35 m (115 ft.)
1920x1080 (1080p) - maximum distance 70 m (230 ft.)
Supported Resolutions 4k x 2K (Ultra HD) @ 30 Hz
2560x1600 @ 60 Hz
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Special Notes / Requirements
Note CAT6 STP Cables provide protection against electromagnetic interference and cross-talk, and are highly recommended for use with this product.
Power
Center Tip Polarity Positive
Input Current 1.5A
Input Voltage 100 - 240 AC
Output Current 2.7A
Output Voltage 24 DC
Plug Type 4-pin DIN
Power Consumption (In Watts) 64.8
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 3 cm [1.2 in]
Product Length 20 cm [7.9 in]
Product Width 14.5 cm [5.7 in]
Weight of Product 1 kg [2.2 lb]
Packaging Information
Package Height 98 mm [3.9 in]
Package Length 36.3 cm [14.3 in]
Package Width 29.9 cm [11.8 in]
Shipping (Package) Weight 2.6 kg [5.8 lb]
What's in the Box
Included in Package 1 - 3-port HDBaseT extender
3 - HDBaseT receivers
1 - universal power adapter (NA / EU / UK / AU)
4 - IR blasters
4 - IR receivers
1 - quick start guide

Certifications

Related Products

HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)
ST121SHD50
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)

Extend HDMI® up to 165ft (50m) over Cat5e/6 cabling with Power over Cable to Receiver

154,99 € exc VAT
185,99 € inc VAT
HDMI over Dual CAT5 Extender - HDMI Bus-Powered - 1080p
ST121SHD30
HDMI over Dual CAT5 Extender - HDMI Bus-Powered - 1080p

HDMI over CAT5 with IR Extension | 7.1 Audio Support | 30 m (100 ft.)

81,99 € exc VAT
98,39 € inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

530,99 € exc VAT
637,19 € inc VAT
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K
ST121HDBTU
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K

Extend Ultra HD 4K video, an IR signal and four USB devices to a remote location, with power over cable

993,99 € exc VAT
1.192,79 € inc VAT
4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K
ST121HDBTDK
4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K

HDBaseT Extender Kit | 7.1 Audio | Mounting Hardware Included | Up to 70 m (230 ft.)

456,99 € exc VAT
548,39 € inc VAT
Compact HDBaseT Transmitter - HDMI over CAT5 - USB Powered - Up to 4K
ST121HDBTD
Compact HDBaseT Transmitter - HDMI over CAT5 - USB Powered - Up to 4K

Extend HDMI to an HDBaseT display or receiver over Cat5e or CAT6 cabling

286,99 € exc VAT
344,39 € inc VAT
HDMI over CAT5 HDBaseT Extender - Power over Cable - IR - RS232 - 10/100 Ethernet - Ultra HD 4K - 330 ft (100m)
ST121HDBT5
HDMI over CAT5 HDBaseT Extender - Power over Cable - IR - RS232 - 10/100 Ethernet - Ultra HD 4K - 330 ft (100m)

Extend an HDMI signal by up to 330ft (100m) over CAT5/CAT6 cable, with 10/100 network, infrared, serial control, and Power over Cable

734,99 € exc VAT
881,99 € inc VAT