StarTech.com

Compact HDBaseT Transmitter - HDMI over CAT5 - USB Powered - Up to 4K

Extend HDMI to an HDBaseT display or receiver over Cat5e or CAT6 cabling

Product ID: ST121HDBTD

  • Installs easily and discreetly, with a compact transmitter that's USB powered and features a built-in HDMI cable
  • Maintains astonishing picture quality up to 130 feet away, with support for UltraHD 4K over non-proprietary CAT5e or CAT6 cabling
  • Ensures compatibility with your existing HDBaseT hardware, with HDCP compliance
View More
  • Also supports HD video resolutions such as 1920x1200 or 1080p up to 230 ft. away
  • No software or drivers required with plug-and-play installation
  • Dolby® TrueHD, DTS-HD MA Audio
286,99 € EUR exc VAT
344,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 1
Rack-Mountable No
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 70 m / 230 ft
Maximum Cable Length 0.1 m [0.2 ft]
Maximum Digital Resolutions 4096 x 2160 (4K) @ 30 Hz
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin) Female Input
1 - RJ-45 Female Output
Power
Power Source USB-Powered
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 2.5 cm [1 in]
Product Length 31 cm [12.2 in]
Product Width 35 mm [1.4 in]
Weight of Product 108 g [3.8 oz]
Packaging Information
Package Height 47 mm [1.9 in]
Package Length 15.6 cm [6.1 in]
Package Width 99 mm [3.9 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - HDMI transmitter
1 - 4.3 ft. [1.3 m] USB cable for power
1 - quick start guide

Certifications

Related Products

HDMI over CAT5 HDBaseT Extender - 4K
ST121HDBTPW
HDMI over CAT5 HDBaseT Extender - 4K

Extend HDMI up to 330ft (100m) over CAT5/CAT6 cable with Power over Cable to Receiver

485,99 € exc VAT
583,19 € inc VAT
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

288,99 € exc VAT
346,79 € inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

530,99 € exc VAT
637,19 € inc VAT
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K
ST121HDBTU
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K

Extend Ultra HD 4K video, an IR signal and four USB devices to a remote location, with power over cable

993,99 € exc VAT
1.192,79 € inc VAT
4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K
ST121HDBTDK
4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K

HDBaseT Extender Kit | 7.1 Audio | Mounting Hardware Included | Up to 70 m (230 ft.)

456,99 € exc VAT
548,39 € inc VAT

Accessories