StarTech.com

4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K

HDBaseT Extender Kit | 7.1 Audio | Mounting Hardware Included | Up to 70 m (230 ft.)

Product ID: ST121HDBTDK

  • Simple and versatile installation with a compact, USB-powered transmitter that features a built-in HDMI cable
  • Astonishing picture quality with support for UHD resolutions up to 4K
  • Easy integration with existing CAT5/CAT6/CAT7 infrastructure
View More
  • Mounting hardware included
  • 7.1 audio support
456,99 € EUR exc VAT
548,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 70 m / 230 ft
Maximum Cable Length 0.1 m [0.2 ft]
Maximum Digital Resolutions 4096 x 2160 (4K) @ 30 Hz
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin) Latching Female Input
1 - RJ-45 Female Output
Remote Unit Connectors 1 - HDMI (19 pin) Female Output
1 - RJ-45 Female Input
Indicators
LED Indicators 1 - Status LED (receiver)
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 2.5 cm [1 in]
Product Length 80 mm [3.1 in]
Product Width 68 mm [2.7 in]
Weight of Product 252 g [8.9 oz]
Packaging Information
Package Height 74 mm [2.9 in]
Package Length 29.3 cm [11.5 in]
Package Width 19.6 cm [7.7 in]
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - HDBaseT transmitter
1 - HDBaseT receiver
1 - USB power cable (transmitter) (1310 mm)
1 - universal power adapter (receiver) (NA, EU, UK, ANZ)
1 - mounting kit (receiver)
1 - screw kit for mounting
1 - footpad set (receiver)
1 - quick start guide
AV Input HDMI
AV Output HDMI
Connector A 1 - HDMI (19 pin) Female Input
1 - RJ-45 Female Output
Connector B 1 - HDMI (19 pin) Female Output
1 - RJ-45 Female Input

Certifications

Related Products

HDMI over CAT5 HDBaseT Extender - 4K
ST121HDBTPW
HDMI over CAT5 HDBaseT Extender - 4K

Extend HDMI up to 330ft (100m) over CAT5/CAT6 cable with Power over Cable to Receiver

485,99 € exc VAT
583,19 € inc VAT
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

288,99 € exc VAT
346,79 € inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

530,99 € exc VAT
637,19 € inc VAT
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K
ST121HDBTU
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K

Extend Ultra HD 4K video, an IR signal and four USB devices to a remote location, with power over cable

993,99 € exc VAT
1.192,79 € inc VAT

Accessories