StarTech.com

HDMI over IP Receiver for ST12MHDLNHK - 1080p

Broadcast your HDMI signal to multiple locations throughout your site, using your existing network infrastructure

Product ID: ST12MHDLNHR

  • Efficiently distribute video throughout your site using your local area network
  • Easily create your ideal digital signage solution with a versatile and scalable video distribution system
  • Brilliantly maintain the HD picture quality of your video source with 1080p support
298,99 € EUR exc VAT
358,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications 2-channel
Max Distance 15 m / 50 ft
Maximum Cable Length 15.2 m [50 ft]
Maximum Digital Resolutions 1920x1200 (1080p) 60Hz
Supported Resolutions 1920x1200 60Hz
Wide Screen Supported Yes
Connector(s)
Remote Unit Connectors 1 - HDMI (19 pin) Female Output
1 - RJ-45 Female Input
1 - 2.5 mm Mini-Jack (3 Position) Female
1 - Infrared Female
Special Notes / Requirements
Note Your router must support IGMP snooping. Please refer to your network switch or router documentation to ensure IGMP snooping is supported and enabled
Each kit requires 6 to 12mbps of local area network bandwidth, when in operation
Indicators
LED Indicators 1 - status LED
Power
Input Current 0.3 A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 5 DC
Plug Type USB Mini-B (5 pin)
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 2.8 cm [1.1 in]
Product Length 13 cm [5.1 in]
Product Width 97 mm [3.8 in]
Weight of Product 448 g [15.8 oz]
Packaging Information
Package Height 63 mm [2.5 in]
Package Length 16.8 cm [6.6 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - HDMI over IP receiver
1 - universal power adapter (NA, EU, UK, ANZ)
1 - mounting bracket
1 - CAT5 cables
1 - plastic screwdriver
1 - IR remote control
1 - USB-A to Mini USB-B cable
1 - DB9 to 2.5 mm serial adapter cable
1 - IR receiver
4 - rubber feet
1 - instruction manual

Certifications

Related Products

HDMI over IP distribution kit – 1080p
ST12MHDLAN
HDMI over IP distribution kit – 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control that’s ideal for point-to-point or video wall applications

530,99 € exc VAT
637,19 € inc VAT
HDMI Over IP Extender Kit - 4K
ST12MHDLAN4K
HDMI Over IP Extender Kit - 4K

Deploy HDMI over LAN and get a video over IP solution that’s scalable and features intuitive control that’s ideal for your video wall or other digital signage application

925,99 € exc VAT
1.111,19 € inc VAT
4K HDMI over IP Receiver for ST12MHDLAN4K
ST12MHDLAN4R
4K HDMI over IP Receiver for ST12MHDLAN4K

Use this 4K receiver with your HDMI extender over IP kit (ST12MHDLAN4K) to scale the extender to additional displays for your video wall or other digital signage applications

462,99 € exc VAT
555,59 € inc VAT

Accessories