StarTech.com

HDMI over IP Extender Kit with Video Wall Support - 1080p

HDMI® Video over Cat5 or Cat6 |Multiple Sources to Multiple Displays | Mobile Control App

Product ID: ST12MHDLAN2K

  • Scalable video distribution system extends your HDMI video signal and RS232 control to one or multiple displays
  • Create stunning video walls easily using a single or multiple video source with multiple receivers
  • Manage and control your digital signage with the intuitive mobile app
View More
  • Crystal-clear picture quality, video resolutions up to 1080p
  • Tidy, professional installation with included mounting hardware
872,99 € EUR exc VAT
1.047,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Rack-Mountable Yes
Performance
Audio Specifications 7.1 Channel Surround
Max Distance 100 m / 330 ft
Maximum Digital Resolutions 1920x1080 @60Hz
Supported Resolutions 1920 x 1080 @60Hz
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768

Lower resolutions and refresh rates may also be supported
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin)
1 - RJ-45
2 - RJ-11 Female
2 - 3.5 mm Audio Female
2 - 3.5 mm Mini-Jack (3 Position) Female
Remote Unit Connectors 1 - HDMI (19 pin)
1 - RJ-45
2 - RJ-11 Female
2 - 3.5 mm Audio Female
2 - 3.5 mm Mini-Jack (3 Position) Female
Indicators
LED Indicators 1 - Power/Link - Transmitter
1 - Network Status - Transmitter
1 - Power/Link - Receiver
1 - Network Status - Receiver
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 3.1 cm [1.2 in]
Product Length 13.1 cm [5.2 in]
Product Width 11.8 cm [4.6 in]
Weight of Product 1.2 kg [2.6 lb]
Packaging Information
Package Height 75 mm [3 in]
Package Length 36.5 cm [14.4 in]
Package Width 23.5 cm [9.3 in]
Shipping (Package) Weight 2.3 kg [5 lb]
What's in the Box
Included in Package 1 - HDMI Transmitter
1 - HDMI Receiver
1 - CAT5 Cable
2 - RJ-11 to RS-232 Adapters
2 - RJ-11 Cables
1 - IR Blaster
1 - IR Receiver
2 - Universal Power Adapters (NA/JP, EU, UK, ANZ)
1 - Hardware Kit
8 - Foot Pads
1 - User Manual

Certifications

Related Products

HDMI Over IP Extender Kit - 4K
ST12MHDLAN4K
HDMI Over IP Extender Kit - 4K

Deploy HDMI over LAN and get a video over IP solution that’s scalable and features intuitive control that’s ideal for your video wall or other digital signage application

925,99 € exc VAT
1.111,19 € inc VAT
4K HDMI over IP Receiver for ST12MHDLAN4K
ST12MHDLAN4R
4K HDMI over IP Receiver for ST12MHDLAN4K

Use this 4K receiver with your HDMI extender over IP kit (ST12MHDLAN4K) to scale the extender to additional displays for your video wall or other digital signage applications

462,99 € exc VAT
555,59 € inc VAT
HDMI Over IP Extender Kit with Advanced Compression
ST12MHDLNHK
HDMI Over IP Extender Kit with Advanced Compression

Transmitter & Receiver | 1920 x 1080 (1080p) | Mountable | Multicast & Unicast

675,99 € exc VAT
811,19 € inc VAT
HDMI and USB over IP Distribution Kit - 1080p
ST12MHDLANU
HDMI and USB over IP Distribution Kit - 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control and USB extention that’s ideal for point-to-point or video wall applications

955,99 € exc VAT
1.147,19 € inc VAT
HDMI Video and USB Over IP Receiver for ST12MHDLANU - 1080p
ST12MHDLANUR
HDMI Video and USB Over IP Receiver for ST12MHDLANU - 1080p

A scalable HDMI over IP distribution system, with intuitive control and USB extension, ideal for point-to-point or video wall applications

456,99 € exc VAT
548,39 € inc VAT

Accessories