StarTech.com

HDMI Video and USB Over IP Receiver for ST12MHDLANU - 1080p

A scalable HDMI over IP distribution system, with intuitive control and USB extension, ideal for point-to-point or video wall applications

Product ID: ST12MHDLANUR

  • Versatile video distribution with support for large multi-display presentations, video walls, video switching and point-to-point extension
  • Extends four USB peripheral devices for remote console control
  • Free mobile app makes it easy to manage switching video wall control (iOS, Android or Chrome browser)
View More
  • Tidy, professional installation using the included mounting hardware
  • Connect using a Gigabit LAN network
  • Easy point-to-point or point-to-multipoint setup
  • Extend HDMI using existing network infrastructure
  • Supports video resolutions up to 1920x1080 (1080p)
456,99 € EUR exc VAT
548,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications Stereo Audio
Max Distance 100 m / 330 ft
Maximum Digital Resolutions 1920x1200 @60Hz
Supported Resolutions 1920 x 1200
1920 x 1080
1600 x 1200
Wide Screen Supported Yes
Connector(s)
Connector B 1 - HDMI (19 pin) Female Output
1 - RJ-45 Female Output
4 - USB Type-A (4 pin) USB 2.0 Female
Special Notes / Requirements
Note The ST12MHDLANUR will only work with the ST12MHDLANU extender
Indicators
LED Indicators 1 - Link OK / POWER - Transmitter
1 - Reset - Transmitter
1 - Link OK / POWER - Receiver
1 - Reset - Receiver
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.8 cm [1.1 in]
Product Length 13.2 cm [5.2 in]
Product Width 13.5 cm [5.3 in]
Weight of Product 634 g [22.4 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 30 cm [11.8 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 1.2 kg [2.7 lb]
What's in the Box
Included in Package 1 - HDMI over IP receiver
1 - universal power adapter (NA / EU / UK / AU)
1 - screw kit
1 - mounting bracket
1 - foot pad set
1 - CAT5 cable
1 - quick install guide

Certifications

Related Products

HDMI over IP distribution kit – 1080p
ST12MHDLAN
HDMI over IP distribution kit – 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control that’s ideal for point-to-point or video wall applications

530,99 € exc VAT
637,19 € inc VAT

Accessories