StarTech.com

HDMI Over IP Extender Kit - 4K

Deploy HDMI over LAN and get a video over IP solution that’s scalable and features intuitive control that’s ideal for your video wall or other digital signage application

Product ID: ST12MHDLAN4K

  • Versatile video distribution with support for large multi-display presentations, video walls, video switching and point-to-point extension
  • Astonishing picture quality over IP with support for 4K at 30Hz resolution
  • Free mobile app makes it easy to manage switching video wall control (iOS / Android / Chrome browser)
View More
  • Tidy, professional installation using the included mounting hardware
  • Connect using a Gigabit LAN network
  • Easy point-to-point or point-to-multipoint setup
  • Extend HDMI using existing network infrastructure
925,99 € EUR exc VAT
1.111,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
Cabling Cat 5e UTP or better
Daisy-Chain Yes
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications Stereo Sound
Max Distance 100 m / 330 ft
Maximum Digital Resolutions 4K @ 30Hz
Supported Resolutions 3840x2160 (4K) @ 30Hz
2560x1600
1920x1200 @ 60Hz
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - RJ-45 Female
2 - RJ-11 Female
4 - 3.5 mm Mini-Jack (3 Position) Female
Connector B 1 - HDMI (19 pin) Female Output
1 - RJ-45 Female
2 - RJ-11 Female
4 - 3.5 mm Mini-Jack (3 Position) Female
Special Notes / Requirements
Note The ST12MHDLAN4K will only work with ST12MHDLAN4R receivers
Bandwidth requirement at 4k 30hz resolution is between 480Mbps and 850Mbps (per transmitter and receiver pair)
Latency at 4K 30hz resolution is 200ms between transmitter and receiver
Indicators
LED Indicators 1 - Link OK / POWER - Transmitter
1 - Reset - Transmitter
1 - Link OK / POWER - Receiver
1 - Reset - Receiver
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 %
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 3 cm [1.2 in]
Product Length 13 cm [5.1 in]
Product Width 11.7 cm [4.6 in]
Weight of Product 592 g [20.9 oz]
Packaging Information
Package Height 76 mm [3 in]
Package Length 37 cm [14.6 in]
Package Width 23.5 cm [9.3 in]
Shipping (Package) Weight 2.3 kg [5.1 lb]
What's in the Box
Included in Package 1 - HDMI over IP transmitter
1 - HDMI over IP receiver
2 - universal power adapters (NA, EU, UK, ANZ)
2 - mounting brackets
2 - CAT5e cables
2 - RJ11 to RS232 adapters
2 - RJ11 cables
1 - plastic screwdriver
1 - quick-start guide

Certifications

Related Products

HDMI over IP distribution kit – 1080p
ST12MHDLAN
HDMI over IP distribution kit – 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control that’s ideal for point-to-point or video wall applications

530,99 € exc VAT
637,19 € inc VAT
HDMI and USB over IP Distribution Kit - 1080p
ST12MHDLANU
HDMI and USB over IP Distribution Kit - 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control and USB extention that’s ideal for point-to-point or video wall applications

955,99 € exc VAT
1.147,19 € inc VAT
HDMI Video Over IP Gigabit LAN Ethernet Receiver for ST12MHDLAN - 1080p
ST12MHDLANRX
HDMI Video Over IP Gigabit LAN Ethernet Receiver for ST12MHDLAN - 1080p

Use with ST12MHDLAN to extend HDMI Over IP to additional displays

281,99 € exc VAT
338,39 € inc VAT
HDMI Video and USB Over IP Receiver for ST12MHDLANU - 1080p
ST12MHDLANUR
HDMI Video and USB Over IP Receiver for ST12MHDLANU - 1080p

A scalable HDMI over IP distribution system, with intuitive control and USB extension, ideal for point-to-point or video wall applications

456,99 € exc VAT
548,39 € inc VAT

Accessories