StarTech.com

HDMI over Wireless Extender - 1080p

Wirelessly extend an HDMI signal up to 165 ft (50m), with the added benefit of IR extension for remote control of your video source

Product ID: ST121WHD2

  • Hassle-free wireless video with easy setup and no software configuration
  • Saves time and installation costs, with no cabling infrastructure required
  • Long-range wireless extension, even through walls, supporting distances up to 165 ft (50m)
View More
  • Convienient all-in-one solution with both the wireless transmitter and receiver included
  • Supports resolutions up to 1920x1080 (1080p)
  • HDCP compliant
489,99 € EUR exc VAT
587,99 € EUR inc VAT

Overview

This HDMI® over wireless extender lets you transmit your audio / video signal from an HDMI source to a remote display located up to 165 ft (50m) away. The extender kit uses Wi-Fi to transmit an uncompressed, high-definition 1080p HDMI signal, as well as an IR signal for controlling your source device remotely.

With wireless video extension, you can extend or mirror your laptop computer to share documents or multimedia content (including music, video, and pictures) in full HD, perfect for sharing ideas with your colleagues on a boardroom projector or tradeshow display.

Cut the cord and the installation work

The HDMI over wireless extender offers a practical alternative to traditional copper video cabling, which saves your budget by avoiding the cost of installing an expensive wiring infrastructure.

This bundled kit includes both the transmitter and receiver, saving you the hassle and expense of buying multiple devices to accomplish one task.

Wireless video with no compromises

The extender is great for digital signage applications because it lets you install your display wherever you want, unlike wired solutions that force you to compromise on the location of your display based on the available cabling.

Easy installation and operation

This wireless video extender is very easy to install and use. With simple plug-and-play installation, setup is as easy as connecting the video cables and turning on the extender. The wireless video extender is a pure hardware solution that doesn’t require any software or drivers, saving you time by avoiding complicated software installation and configuration. 

With hassle-free operation you don't need to be an A/V technician to use this extender, which makes it a great solution for commercial markets such as retail storefronts and lobbies, as well as healthcare and education facilities.    

Fast and secure performance

With a wide assortment of convenient features, this HDMI over wireless extender accommodates virtually any remote video application. You can transmit your audio and video to a remote location with less than 100 milliseconds of latency, making this extender suitable for interactive applications such as remote touchscreens and video games.

To keep your video transmission secure, the extender uses AES 128 encryption.

Easy remote control

The HDMI over wireless extender also works to extend an infrared signal, enabling you to control your video source from the remote location. Easy-to-install mounting brackets are also included with the wireless extender kit for tidy, professional installation.
 

The ST121WHD2 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment

Wirelessly connect your digital signage in financial, educational, and business environments

Extend your display across harsh environments such as industrial sites

Optimize placement of your demo stations at tradeshows and in auditoriums

Extend wireless video where cabling or drilling through walls isn't an option

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Wireless Ethernet
Daisy-Chain No
Ports 1
Rack-Mountable Yes
Performance
Frequency Range 5.1-5.9GHz
Max Distance 50 m / 165 ft
Maximum Digital Resolutions 1920x1080
Supported Resolutions Widescreen: 1080p, 1080i, 720p, 480p

Standard: VGA(640X480), SVGA(800X600), XGA(1024X768), SXGA(1280X1024)
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - IrDA (Infrared, SIR/FIR) Output
Connector B 1 - HDMI (19 pin) Female Output
1 - IrDA (Infrared, SIR/FIR) Input
Indicators
LED Indicators 2 - Video link
2 - Network link
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 ~ 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0~40°C
Storage Temperature -20~60°C
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 20 mm [0.8 in]
Product Length 100 mm [3.9 in]
Product Weight 136 g [4.8 oz]
Product Width 58 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 0.9 kg [2 lb]
What's in the Box
Included in Package 1 - Wireless transmitter
1 - Wireless receiver
1 - IR blaster
1 - IR receiver
2 - Mounting brackets
1 - HDMI cable
2 - Universal power adapters (NA/EU/UK)
1 - Quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

If you need to use a video extender with a video adapter or converter, you should position the adapter or converter as close to the video source as possible. For example, if you need to take a VGA signal from a computer and send it 200 feet to an HDMI® projector, you should convert the signal from VGA to HDMI and use an HDMI extender.

Note: For more information on when to use cables or extenders, see the following FAQ: http://www.startech.com/faq/video_signal_converters_when_to_convert.

No, this device doesn't extend an existing Wi-Fi signal. This device uses its own Wi-Fi signal to extend a video signal.

Yes, this video extender works with set-top boxes, provided the set-top box meets the following requirements:

  • The set-top box must be High-bandwidth Digital Content Protection (HDCP) compliant.
  • The set-top box must support devices being connected between the video source and display. If the set-top box requires a direct cable connection between the video source and display, it won't work with this video extender.

This device outputs HDMI video signals. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.

HDCP

When you consider whether to convert an HDMI video signal to another connection type, it is important to know if the media that is being converted from the HDMI video connection is protected by High-bandwidth Digital Content Protection (HDCP). If the media is protected by HDCP, you cannot convert to analog video connections because they do not support HDCP. You may experience this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles.

Target connection Conversion
VGA HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA.
DVI

HDMI to DVI: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/.

DisplayPort HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort.

 

This device has an HDMI input port.  If you have a video source that uses another video connection, there are options available to convert the video signal or connection. These options will be outlined below for each video source connection.

Source Connection

Conversion

VGA

VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI.

DVI

DVI to HDMI video converters: https://www.startech.com/Cables/Audio-Video/Video-Adapter/HDMI-Cable-Adapters/.

DVI to HDMI video cables: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/.

DisplayPort

DisplayPort to HDMI passive converters: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Passive.

DisplayPort to HDMI active converters: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Active.

DisplayPort Passive and Active Conversions

The converter that you require depends on the type of DisplayPort video source that you are using. For more information about converting DisplayPort video signals, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.

Installation

There are a few things you'll want to take care of before you deploy your new video extender in your setup.

It’s important to make sure you have everything you will need ahead of time. These items are listed below.

  • Transmitter
  • Receiver
  • Video source
  • Display
  • Video cables
  • (Optional) Ethernet or fiber cables
  • (Optional) Power adapter(s)

It’s also important to test everything in a simplified setup ahead of time to make sure everything works and that you understand how it works. 

In order to set up your video extender, complete the following:

  1. Position your video transmitter near your video source.
  2. Connect the video output from your video source to the video transmitter.
  3. (Optional) Connect the power adapter to the video transmitter.

Note: Not all video extenders require external power, or require external power on both ends.  Refer to the manual for more information.

  1. Position your video receiver near your display.
  2. Connect the video output from your video receiver to your display.
  3. (Optional) Connect the power adapter to the video receiver.
  4. If using a wired video extender, connect your network cabling between the video transmitter and the video receiver.
  5. (Optional) If you are extending anything else supported by your video extender connect those devices to the transmitter and receiver.
  6. (Optional) If you are using a wireless extender, there may be a sync button you need to press to pair the transmitter and receiver.

Now that you have set up your video extender, you can check that everything is working.  You should be able to see your video source's output on the display connected to the video receiver.

If at this point you have further questions regarding a Startech.com video extender, contact our technical support team for further assistance. 

To get the highest quality signal from your source to your display when you use an HDMI extender, do the following:

  • Make sure that the HDMI versions of the source, extender, and destination are compatible. For example, if you require 3D support, make sure that all of the devices can support 3D over HDMI.

  • Use the least amount of adapters, splitters, or converters as possible. Each device that you use in your setup creates additional points of potential failure and creates more steps for an HDCP key to hop through, which may cause issues with older displays. For more information on HDCP, refer to the following FAQ: http://www.startech.com/faq/video_signal_converters_HDCP.

  • Use an HDMI extender that exceeds the requirements of the setup. For example, if you need to extend the signal 200 feet, it is best to use an extender capable of more than 200 feet.

  • Make sure that all of the CAT 5/6 runs are as straight as possible, with the least amount of coiling.

  • Make sure that all of the patches, wall jacks, and cables use the highest possible CAT specification, (for example, CAT 6), and were tested to conform to the standard.

  • Use patches, wall jacks, and cables with the same pin configuration. For more information on T568A versus T568B wiring, refer to the following FAQ: http://www.startech.com/faq/network_cables_a_vs_b_pinout.

  • Keep the cabling away from sources of high noise.

  • Make sure that you use adequate electrical grounding in your setup.

Troubleshooting

You should not upgrade your device's firmware if you do not have any issues with the functionality of your device. The only time you should consider an upgrade is if you are experiencing a problem with the device, and you have confirmed that the firmware addresses this problem.  You can confirm this is the case by reviewing the documentation included with the firmware or by consulting with our Technical Support team. Incorrectly upgrading firmware can result in diminished performance so it is best to contact StarTech.com if you would like to perform this operation.