StarTech.com

Wireless Infrared IR Remote Control Extender - 330ft (100m)

Extend IR remote control signals wirelessly by up to 330 feet (100 meters)

Product ID: IREXT2

  • IR signal extension up to 100m
  • Compatible with any IR-equipped device
  • Kit includes both extender and receiver units
65,99 € EUR exc VAT
79,19 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The IREXT2 Wireless IR Extender Kit lets you extend an Infrared signal from a remote control by up to 330ft (100m).

Using a radio frequency that can operate through walls, doors, and around corners, the remote control extender lets you control your A/V devices from greater distances or even from another room. This adds configuration versatility for multi-room or outdoor applications, without having to move within range of your remote controlled device.

The remote control extender is comprised of two units - one local IR remote extender, which accepts the incoming IR signal from the remote control and wirelessly transmits it to the second IR remote control Receiver unit positioned near the controlled device.

The IREXT2 Infrared Extender is backed by StarTech.com's 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Reliable long range Wireless IR Extension, even through walls

Applications

Control any IR-equipped consumer electronics (e.g. DVD players, satellite receivers, cable boxes) products from a different room

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Wireless Ethernet
Ports 1
Performance
Frequency 433.92 MHz +/-1 MHz
Frequency Range IR: 30-60kHz
Max Distance 100 m / 330 ft
Power
Input Current 0.3A
Input Voltage 100 ~ 240 AC
Output Current 0.2A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 2.4
Power Source 2 AC Adapters Included
Environmental
Operating Temperature 0°C to 43°C (32°F to 109°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 35.3 mm [1.4 in]
Product Length 95 mm [3.7 in]
Product Weight 65 g [2.3 oz]
Product Width 67 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1.1 lb]
What's in the Box
Included in Package 1 - IREXT transmitter
1 - IREXT receiver
1 - IR extender probe
2 - Power Adapter
1 - Instruction Manual

Certifications

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

If you need to use a video extender with a video adapter or converter, you should position the adapter or converter as close to the video source as possible. For example, if you need to take a VGA signal from a computer and send it 200 feet to an HDMI® projector, you should convert the signal from VGA to HDMI and use an HDMI extender.

Note: For more information on when to use cables or extenders, see the following FAQ: http://www.startech.com/faq/video_signal_converters_when_to_convert.