StarTech.com

S-Video Video Extender over Cat 5 with Audio

Extend an S-Video signal with supporting audio up to 200 meters (650 feet) using Cat 5 cabling

Product ID: SVIDUTPEXTA

  • Extend video and stereo audio up to 200 meters using a cat5 cable
  • Installation is a breeze, no software, and no power adapter required
  • Mounting kit included for wall installation
View More
  • Works with shielded twisted pair (STP) and unshielded twisted pair (UTP) cat5 cable
  • Includes two 20cm s-video cables for quick setup and placing extender right next to your source and display
114,99 € EUR exc VAT
137,99 € EUR inc VAT

Overview

The SVIDUTPEXTA S-Video Extender over Cat 5 with Audio lets you extend an S-video source signal up to 200 meters (650 feet), using standard Cat 5 UTP cabling.

The S-Video over cat 5 extender is comprised of two extender units that can be used interchangeably - one is installed near the video signal source, the other to be placed near the desired display, up to an impressive 200m away. With no software or power adapter requirements, installation and setup is quick and hassle-free. The included installation/mounting kit, and 20cm S-Video cable offers added flexibility in the placement and usage of the device.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Requires no software or power adapter, for a simple and hassle-free setup
  • The included wall mounting kit provides flexibility in the placement of the transmitter and receiver units
  • Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure

Applications

Ideal for classrooms, projectors, tradeshows, and retail displays

To be used in home or commercial applications as a fast, and cost-effective means of connecting composite video equipment over long distances

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5 UTP or better
Daisy-Chain No
Performance
Max Distance 200 m / 660 ft
Maximum Analog Resolutions 480i / 480p
Supported Resolutions 480i / 480p
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - Stereo Audio (2 x RCA) Female
1 - S-Video (4 pin, Mini-DIN) Female
Remote Unit Connectors 1 - RJ-45 Female
1 - Stereo Audio (2 x RCA) Female
1 - S-Video (4 pin, Mini-DIN) Female
Physical Characteristics
Color Black
Product Height 24 mm [0.9 in]
Product Length 110 mm [4.3 in]
Product Weight 460 g [16.2 oz]
Product Width 7.7 cm [3 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - S-Video over Cat5 Transmitter
1 - S-Video over Cat5 Receiver
2 - S-Video Cables (8in)
2 - 1 Bag (Mounting Hardware)
1 - Instruction Manual

Certifications

Related Products

S-Video Extender over Cat 5
SVIDUTPEXT
S-Video Extender over Cat 5

Extend an S-Video signal by up to 200 meters (650 feet) using Cat 5 cabling

92,99 € exc VAT
111,59 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

If you need to use a video extender with a video adapter or converter, you should position the adapter or converter as close to the video source as possible. For example, if you need to take a VGA signal from a computer and send it 200 feet to an HDMI® projector, you should convert the signal from VGA to HDMI and use an HDMI extender.

Note: For more information on when to use cables or extenders, see the following FAQ: http://www.startech.com/faq/video_signal_converters_when_to_convert.

No, this device is designed to be a point-to-point solution using networking cabling only. 

Installation

There are a few things you'll want to take care of before you deploy your new video extender in your setup.

It’s important to make sure you have everything you will need ahead of time. These items are listed below.

  • Transmitter
  • Receiver
  • Video source
  • Display
  • Video cables
  • (Optional) Ethernet or fiber cables
  • (Optional) Power adapter(s)

It’s also important to test everything in a simplified setup ahead of time to make sure everything works and that you understand how it works. 

In order to set up your video extender, complete the following:

  1. Position your video transmitter near your video source.
  2. Connect the video output from your video source to the video transmitter.
  3. (Optional) Connect the power adapter to the video transmitter.

Note: Not all video extenders require external power, or require external power on both ends.  Refer to the manual for more information.

  1. Position your video receiver near your display.
  2. Connect the video output from your video receiver to your display.
  3. (Optional) Connect the power adapter to the video receiver.
  4. If using a wired video extender, connect your network cabling between the video transmitter and the video receiver.
  5. (Optional) If you are extending anything else supported by your video extender connect those devices to the transmitter and receiver.
  6. (Optional) If you are using a wireless extender, there may be a sync button you need to press to pair the transmitter and receiver.

Now that you have set up your video extender, you can check that everything is working.  You should be able to see your video source's output on the display connected to the video receiver.

If at this point you have further questions regarding a Startech.com video extender, contact our technical support team for further assistance. 

Troubleshooting

When you troubleshoot issues with a video extender, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video and Ethernet cables

  • Video extender

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

Note: When you are testing setup components, you should avoid using video adapters. For example, if you are converting a VGA source to HDMI for use with an HDMI extender, you should use an HDMI source when you test the components.

To test your setup components, try the following:

  • Use the cable, video extender, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video extender, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video extender from your setup and test to make sure that the video source and video destination work together without the video extender.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, extender, and destination all need to support the resolution that you are using.

Although there are multiple video outputs on certain video extenders at StarTech.com, these do not create independent displays. Instead, the input to the video extenders with multiple outputs gets mirrored or duplicated. This is because video extenders have built-in video splitters to allow for multiple video outputs.

For more information about how mirroring works, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=video#mirror-span-extend.

Note: The ST12MHDLAN can be used to create a video wall which allows for independent displays. For more information about the ST12MHDLAN, refer to the product page for ST12MDHLAN: http://www.startech.com/ST12MHDLAN.