StarTech.com

8 Port VGA Video Extender over Cat 5 (UTPE Series)

Extend and distribute your VGA video signal to up to eight remote displays using Cat 5 cabling

Product ID: ST128UTPE

  • Simultaneously displays the same image on 8 monitors
  • Supports a maximum resolution of 1280 x 1024 @ 60 Hz refresh rate
  • Monitor receivers are sold separately (See STUTPRXL)
View More
  • Monitors can be up to 300m / 950ft away
  • Cascadable up to three levels
380,99 € EUR exc VAT
457,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cabling Cat 5 UTP or better
Daisy-Chain Yes
Ports 8
Performance
Max Distance 300 m / 950 ft
Maximum Analog Resolutions 1280 x 1024
Connector(s)
Local Unit Connectors 2 - VGA (15 pin, High Density D-Sub) Female
8 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements One STUTPRXL receiver unit per display that you are connecting
Power
Input Voltage 100 - 240 AC
Output Current 0.6A
Output Voltage 12V DC
Power Consumption (In Watts) 7.2
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 3 cm [1.2 in]
Product Length 83.5 mm [3.3 in]
Product Width 20 cm [7.9 in]
Weight of Product 247 g [8.7 oz]
Packaging Information
Package Height 19 cm [7.5 in]
Package Length 29.8 cm [11.7 in]
Package Width 65 mm [2.6 in]
Shipping (Package) Weight 1.1 kg [2.3 lb]
What's in the Box
Included in Package 1 - UTP Video Splitter Base Unit
1 - 6ft (1.8m) VGA Cable
1 - Universal Power Adapter (NA/UK/EU/AUS)
1 - Instruction Manual

Certifications

Accessories