StarTech.com

VGA Video Extender over Cat 5 with Audio

Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable

Product ID: ST122UTPAEU

  • Extends VGA and analog audio up to 500ft / 150m
  • Supports 1440x900 resolution at 150 ft. (50m)
  • Supports 1024x768 resolution at 500 ft. (150m)
View More
  • Consists of 1 Base unit for the local display, and 1 Remote unit for the remote display (up to 2 monitors can be connected at each location)
  • Pure hardware design, no software or drivers required
  • Uses standard Category 5 straight-wired, twisted-pair, network patch cable for economical and reliable data transmission
  • Includes mounting brackets
192,99 € EUR exc VAT
231,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 2
Performance
Max Distance 150 m / 500 ft
Maximum Analog Resolutions Distance / Resolution
100ft (30m) / 1440x900
250ft (76m) / 1280x1024
500ft (152m) / 1024x768
Maximum Cable Length 152440 mm [6001.6 in]
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - VGA (15 pin, High Density D-Sub) Male
2 - VGA (15 pin, High Density D-Sub) Female
3 - 3.5 mm Mini-Jack (3 Position) Female
Remote Unit Connectors 1 - RJ-45 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Power Source 2 AC Adapters Included
Physical Characteristics
Color Black
Enclosure Type Aluminum
Weight of Product 181 g [6.4 oz]
Packaging Information
Package Height 18.8 cm [7.4 in]
Package Length 24.2 cm [9.5 in]
Package Width 92 mm [3.6 in]
Shipping (Package) Weight 1.2 kg [2.7 lb]
What's in the Box
Included in Package 1 - Local Unit (Transmitter)
1 - Remote Unit (Receiver)
1 - Mounting Bracket for Receiver (w/ screws)
2 - Sets Rubber Feet
2 - Power Adapters
1 - Instruction Manual

Certifications

Related Products

VGA Video Extender over Cat5 (ST121 Series)
ST121UTPEU
VGA Video Extender over Cat5 (ST121 Series)

Extend a VGA signal to a remote display using Cat5 cabling

163,99 € exc VAT
196,79 € inc VAT
VGA over Cat5 Video Extender Receiver
ST121REU
VGA over Cat5 Video Extender Receiver

Receive and output a VGA Extension signal from an ST121 series video extender

105,99 € exc VAT
127,19 € inc VAT