StarTech.com

2 Port DVI Video Splitter with Audio

Split a DVI source with audio to two displays

Product ID: ST122DVIA

  • Supports resolutions of up to 1920 x 1200 pixels @ 60 Hz
  • Split both video and 3.5mm analog stereo audio
  • DVI, and HDCP compliant for easier HD video distribution
View More
  • Accurate and reliable reproduction of digital video signal, with no signal attenuation or distortion
  • Easy setup for a quick connection in minutes
177,99 € EUR exc VAT
213,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input DVI
AV Output DVI
Cabling DVI
Industry Standards DVI 1.0, and HDCP 1.1
Ports 2
Performance
Max Distance 10 m / 33 ft
Maximum Digital Resolutions 1920x1200 @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - DVI-I (29 pin) Female
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - DVI-I (29 pin) Female
Indicators
LED Indicators 1 - Green - Power/Link
2 - Green - Link
Power
Center Tip Polarity Positive
Output Current 0.6A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2 cm [0.8 in]
Product Length 18.1 cm [7.1 in]
Product Width 85.2 mm [3.4 in]
Weight of Product 401 g [14.2 oz]
Packaging Information
Package Height 98 mm [3.9 in]
Package Length 22.1 cm [8.7 in]
Package Width 10.2 cm [4 in]
Shipping (Package) Weight 732 g [25.8 oz]
What's in the Box
Included in Package 1 - DVI splitter
4 - rubber feet
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual

Certifications

Related Products

4 Port DVI Video Splitter with Audio
ST124DVIA
4 Port DVI Video Splitter with Audio

Split a DVI source with audio to up to four displays

218,99 € exc VAT
262,79 € inc VAT

Accessories