StarTech.com

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on two separate HDMI Displays simultaneously, with support for resolutions up to 4K

Product ID: ST122HD4K

  • Supports Ultra HD video resolutions up to 4K @ 30Hz
  • Support for 7.1 surround sound audio
  • 2x HDMI outputs
View More
  • Solid aluminum housing
  • Small footprint
  • EDID emulation
78,99 € EUR exc VAT
94,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards HDMI 1.4
Ports 2
Performance
Audio Specifications 7.1 Surround sound
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160 (4K)
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 2 - HDMI (19 pin) Female
Indicators
LED Indicators 2 - Active port LED
1 - Power LED
Power
Input Current 0.35 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Color Black
Product Height 1.4 cm [0.6 in]
Product Length 10 cm [3.9 in]
Product Width 60 mm [2.4 in]
Weight of Product 180 g [6.4 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 21.6 cm [8.5 in]
Package Width 14.8 cm [5.8 in]
Shipping (Package) Weight 430 g [15.2 oz]
What's in the Box
Included in Package 1 - 2-port HDMI splitter
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual

Certifications

Related Products

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter – Powered by USB or Power Adapter – 4K 30Hz
ST122HD4KU
4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter – Powered by USB or Power Adapter – 4K 30Hz

Split an HDMI audio/video source to two separate HDMI Displays, with support for HDMI 4K, and Power through a nearby USB port.

70,99 € exc VAT
85,19 € inc VAT
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST124HD4K
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on four separate HDMI displays simultaneously, with support for resolutions up to 4K

107,99 € exc VAT
129,59 € inc VAT

Accessories