Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4K HDMI Splitter - HDMI Splitter 1 In 4 Out - 4-Port - 4K 60Hz

Product ID: ST124HD20

Connect your HDMI audio/video source to four displays simultaneously, using this HDMI splitter box that supports 4K at 60Hz resolution

Features
  • Astonishing picture quality with support for 4K 60Hz and HDR

  • Support for 7.1 surround sound audio

  • Tidy, professional installation with mounting hardware included

  • Supports 4:4:4 chroma subsampling even at 4K 60Hz with bandwidth up to 18Gbps

Available in
134,99 € EUR exc VAT
161,99 € inc VAT

ID: ST124HD20

For more products like this please visit our European online store today!

This 4K HDMI splitter lets you connect your HDMI video source to four HDMI displays, with support for Ultra HD resolutions and HDR (High Dynamic Range) as well as 7.1 surround sound audio.

Unlike many 4K splitters that only support a 30Hz refresh rate, this splitter works with 4K HDMI 2.0 displays with output resolutions of up to 3840 x 2160p at 60Hz.

Supports true 4K at 60Hz

Not all 4K splitters are created equal. While some HDMI 1.4 splitters can achieve 4K resolutions, they'll only work at a 30Hz refresh rate. Other HDMI 1.4 splitters are marketed as 4K at 60Hz, but their color data is reduced to a lower 4:2:0 chroma subsampling. This drastically reduces color quality in order to achieve 4K at 60Hz resolution, even with limited HDMI 1.4 bitrate capabilities.

This 4K 60Hz HDMI splitter offers full support for your HDMI 2.0 equipment, including true 4K resolution at 60Hz. For smoother video and color transitions, the splitter offers 4:4:4 chroma subsampling, meaning every pixel gets its own unique color. Support for HDMI 2.0 devices means this splitter can transmit bandwidth up to 18Gbps, making it the ideal solution for high-resolution tasks requiring the highest color detail.

Widely compatible

The splitter supports HDCP 2.2 and is backward compatible with 4K 30Hz and 1080p displays. This ensures that it will work with lower resolution displays such as TVs or projectors around your site or in your digital signage application.

Easy installation and setup

For hassle-free setup, the 4K HDMI splitter offers easy plug-and-play installation with no additional software or drivers required. The splitter passes EDID between your video source and the display attached to port 1, ensuring native settings such as resolution and refresh rate are configured automatically.

Mounting hardware is also included, for a tidy and professional installation.

The ST124HD20 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Output and split your 4K 60Hz HDMI signal to four different HDMI displays
  • Distribute 4K60 video to computer monitors that require the highest quality of image detail, such as in control centers or video production studios
  • Display corporate information or advertising on multiple displays at a shopping center
  • Display the same information on multiple displays in the waiting rooms of healthcare facilities
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Industry Standards HDMI 2.0
Output Signal HDMI
Ports 4
Performance
Audio Specifications 7.1 surround sound
Maximum Analog Resolutions 4K @ 60Hz
Maximum Digital Resolutions 3840x2160 (4K) @ 60Hz
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 4 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note This video splitter is not compatible with the AMD Radeon RX460 graphics card
Indicators
LED Indicators 1 - power LED
1 - input LED
4 - output LEDs
Power
Input Current 0.35 A
Input Voltage 100 ~ 240 AC
Output Current 2 A
Output Voltage 5 DC
Environmental
Humidity 20~90 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 17 mm [0.7 in]
Product Length 165 mm [6.5 in]
Product Weight 271 g [9.6 oz]
Product Width 64 mm [2.5 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - HDMI video splitter
1 - universal power adapter (NA, EU, UK, ANZ)
1 - quick-start guide
4K HDMI Splitter - HDMI Splitter 1 In 2 Out - 2-Port - 4K 60Hz
ST122HD20

4K HDMI Splitter - HDMI Splitter 1 In 2 Out - 2-Port - 4K 60Hz

Connect your HDMI audio/video source to two displays simultaneously, using this HDMI splitter box that supports 4K at 60Hz resolution

96,99 € exc VAT
116,39 € inc VAT

4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST124HD4K

4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on four separate HDMI displays simultaneously, with support for resolutions up to 4K

107,99 € exc VAT
129,59 € inc VAT

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter  w/ Solid Aluminum Housing – 4K 30Hz
ST122HD4K

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on two separate HDMI Displays simultaneously, with support for resolutions up to 4K

78,99 € exc VAT
94,79 € inc VAT

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)
HDMM1MP

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)

Create feature-rich HDMI connections that are certified to be error-free

12,99 € exc VAT
15,59 € inc VAT

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)
HDMM2MP

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)

Create feature-rich HDMI connections that are certified to be error-free

17,99 € exc VAT
21,59 € inc VAT

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)
HDMM3MP

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)

Create feature-rich HDMI connections that are certified to be error-free

24,99 € exc VAT
29,99 € inc VAT

* Product appearance and specifications are subject to change without notice.