StarTech.com

2-port HDMI splitter and signal amplifier

Split an HDMI® audio and video signal to two displays simultaneously

Product ID: ST122HDMI2

  • Splits an HDMI source signal to two displays, with no loss of signal quality
  • Supports resolutions up to 1080p (1920x1200)
  • Supports HDMI audio or separate 3.5mm stereo audio connection
View More
  • Rugged steel enclosure
  • Can be cascaded up to 3 layers
  • High Speed HDMI®, HDCP and EDID Compliant
  • LED indicators for signal activity monitoring
139,99 € EUR exc VAT
167,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Ports 2
Performance
Maximum Cable Length 15 m [49.2 ft]
Maximum Digital Resolutions HDTV 1080p
PC Resolution 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - HDMI (19 pin) Female
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - HDMI (19 pin) Female
Indicators
LED Indicators 3 - Port Power/Input - Green indicates connection, Blue indicates activity
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 13
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2 cm [0.8 in]
Product Length 18 cm [7.1 in]
Product Width 80 mm [3.1 in]
Weight of Product 380 g [13.4 oz]
Packaging Information
Package Height 98 mm [3.9 in]
Package Length 97 mm [3.8 in]
Package Width 22.1 cm [8.7 in]
Shipping (Package) Weight 716 g [25.3 oz]
What's in the Box
Included in Package 1 - HDMI splitter
1 - universal power adapter (NA / EU / UK / AU)
1 - instruction manual

Certifications

Related Products

4-port HDMI splitter and signal amplifier
ST124HDMI2
4-port HDMI splitter and signal amplifier

Split an HDMI® audio and video signal to four displays simultaneously

172,99 € exc VAT
207,59 € inc VAT
2 Port DVI Video Splitter with Audio
ST122DVIA
2 Port DVI Video Splitter with Audio

Split a DVI source with audio to two displays

177,99 € exc VAT
213,59 € inc VAT

Accessories