StarTech.com

4-port HDMI splitter and signal amplifier

Split an HDMI® audio and video signal to four displays simultaneously

Product ID: ST124HDMI2

  • Splits a single HDMI® source to up to 4 HDMI-enabled devices without signal loss
  • Supports a wide range of PC and Supports HDTV resolutions from VGA to WUXGA and 480p to 1080p
  • Audio signal can be output through HDMI or using separate 3.5mm audio outputs
View More
  • Mounting brackets included
  • High Speed HDMI® Compliant
  • Passes DVI video signals, DVI to HDMI adapters/cables required - not included
  • Cascade up to 3 layers
  • Supports HDCP and EDID
  • LED Power/Active indicator for monitoring each port
  • Quick and easy install
172,99 € EUR exc VAT
207,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Daisy-Chain Yes
Industry Standards High Speed HDMI®, HDCP, EDID
Ports 4
Performance
Maximum Cable Length 15.2 m [50 ft]
Maximum Digital Resolutions HDTV 1080p / PC 1920x1200
Supported Resolutions 1080p (1920 x 1080) / VGA (640 x 480) / SXGA (1280 x 1024) / UXGA (1600 x 1200) / WUXGA (1920 x 1200)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - HDMI (19 pin) Female
Connector B 4 - 3.5 mm Mini-Jack (3 Position) Female
4 - HDMI (19 pin) Female
Indicators
LED Indicators 1 - Power (Green) / Input Signal (Blue)
4 - Green Port signal indicator
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0%~80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 4.4 cm [1.7 in]
Product Length 22 cm [8.7 in]
Product Width 13.5 cm [5.3 in]
Weight of Product 966 g [34.1 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 21.4 cm [8.4 in]
Package Width 41.1 cm [16.2 in]
Shipping (Package) Weight 2 kg [4.3 lb]
What's in the Box
Included in Package 1 - HDMI splitter
1 - mounting hardware and screw kit
1 - universal power adapter (NA / EU / UK / AU)
1 - instruction manual

Certifications

Accessories