Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Product ID: ST124HD4K

Split an HDMI audio/video source on four separate HDMI displays simultaneously, with support for resolutions up to 4K

Features
  • Supports Ultra HD video resolutions up to 4K @ 30Hz

  • Support for 7.1 surround sound audio

  • 4x HDMI outputs

More Features . . .
  • Solid aluminum housing

  • Small footprint

  • EDID emulation

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
107,99 € EUR exc VAT
129,59 € inc VAT

ID: ST124HD4K

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ST124HD4K 4-port 4K HDMI splitter lets you share four HDMI displays or projectors with an HDMI-enabled audio / video source devices, such as a computer, Blu-ray player or cable TV set-top box.

With support for Ultra HD (4K) the HDMI splitter ensures astonishing picture quality, four times the resolution of high-definition 1080p at 30 Hz. The 4K splitter is also backward compatible with previous HDMI revisions, supporting 1080p / 720p HDMI video resolution devices. Even if you don't require 4K video today, the ST124HD4K ensures you'll be ready to take advantage of tomorrow's display technology.

Save time while setting up your splitter with EDID emulation ensuring all of your native settings such as resolution and refresh rate are communicated between your video source and displays. EDID emulation maximizes compatibility with your 4K display, ensuring a convenient plug-and-play installation.

Constructed of solid aluminum, the HDMI splitter casing is heavy enough to prevent the unit from shifting or sliding around when you move the attached HDMI cables. Plus, the small footprint allows for seamless integration into any digital signage application.

The ST124HD4K is backed by a StarTech.com 2-year warranty, and free lifetime technical support.

The StarTech.com Advantage
  • Take advantage of 4K (Ultra HD) video with compact HDMI 4K splitter enabling you to handle the latest devices and displays
  • Ensure your splitter stays where you put it with a solid aluminum housing, unlike lighter plastic splitters that get dragged out of place by attached HDMI cables
  • Ensure an ideal video output with EDID emulation
Common Customer Questions

View FAQs...

Applications
  • Display a 4K HDMI signal on four different HDMI displays
  • Use to showcase 4K displays, by outputing the same video source on multiple displays
  • Display corporate information or advertising on multiple displays at a shopping center
  • Use to display a stock ticker or promotional information at financial institutions
  • Display the same information on multiple displays in waiting rooms in healthcare facilities
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Industry Standards HDMI 1.4
Output Signal HDMI
Ports 4
Performance
Audio Specifications 7.1 Surround sound
Maximum Cable Length 5 m [16.4 ft]
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160 (4K)
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 4 - HDMI (19 pin) Female
Indicators
LED Indicators 4 - Active port LED
1 - Power LED
Power
Input Current 0.35 A
Input Voltage 100 ~ 240 AC
Output Current 1 A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 5% to 90%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Product Height 30 mm [1.2 in]
Product Length 200 mm [7.9 in]
Product Weight 1000 g [35.3 oz]
Product Width 145 mm [5.7 in]
Packaging Information
Shipping (Package) Weight 2.6 kg [5.8 lb]
What's in the Box
Included in Package 1 - 4-port HDMI A/V splitter
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual
4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter  w/ Solid Aluminum Housing – 4K 30Hz
ST122HD4K

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on two separate HDMI Displays simultaneously, with support for resolutions up to 4K

78,99 € exc VAT
94,79 € inc VAT

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter – Powered by USB or Power Adapter  – 4K 30Hz
ST122HD4KU

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter – Powered by USB or Power Adapter – 4K 30Hz

Split an HDMI audio/video source to two separate HDMI Displays, with support for HDMI 4K, and Power through a nearby USB port.

70,99 € exc VAT
85,19 € inc VAT

Power Adapters (1)

DC Power Adapter - 5V, 2A
SVA5H2NEUA

DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
29,99 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

HDMI® Extenders (1)

HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE

HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

273,99 € exc VAT
328,79 € inc VAT

* Product appearance and specifications are subject to change without notice.