StarTech.com

8-Port 4K 60Hz HDMI Splitter

Easily distribute an HDMI 4K60 signal to up to eight monitors with this HDMI 2.0 splitter

Product ID: ST128HD20

  • Offers HDMI 2.0 technology which can support 4K 60Hz HDR
  • 7.1 surround sound audio
  • Supports 4:4:4 chroma subsampling even at 4K 60Hz with bandwidth up to 18Gbps
View More
  • Backwards compatible with 4K 30Hz and 1080p displays
  • Tidy, professional installation with mounting hardware included
218,99 € EUR exc VAT
262,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Industry Standards HDMI 2.0
HDCP 2.2
Ports 9
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 (4K) @ 60Hz
Supported Resolutions 2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 8 - HDMI (19 pin) Female
Special Notes / Requirements
Note This video splitter is not compatible with the AMD Radeon RX460 graphics card
Connect the HDMI display with the lowest resolution and refresh rate capability to output #1
If HDCP 1.4 display is connected to port #1 the whole system defaults to HDCP 1.4.
Indicators
LED Indicators 1 - power LED
1 - input LED
8 - output LEDs
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 15 W
Environmental
Humidity 10% to 85 % RH (no condensation)
Operating Temperature 0 ℃ to +45℃
Storage Temperature -10℃ to 70℃
Physical Characteristics
Product Height 2.6 cm [1 in]
Product Length 25.8 cm [10.2 in]
Product Width 11 cm [4.3 in]
Weight of Product 762 g [26.9 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 32.5 cm [12.8 in]
Package Width 26 cm [10.2 in]
Shipping (Package) Weight 1.2 kg [2.7 lb]
What's in the Box
Included in Package 1 - HDMI splitter
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - set of mounting brackets

Certifications