Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port VGA Video Splitter - 250 MHz

Product ID: ST122LEU

Split a VGA signal to 2 VGA monitors or projectors

Features
  • Supports resolutions up to 1920x1440

  • Maximum cable distance 210 feet (65m)

  • Supports Cascading up to 3 levels

More Features . . .
  • 250 MHz video bandwidth

  • Compatible with VGA, SVGA and Multisync monitors

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
36,99 € EUR exc VAT
44,39 € inc VAT

ID: ST122LEU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ST122LEU 2 Port VGA Video Splitter allows a single VGA source to display VGA video onto two monitors simultaneously. Perfect for classrooms, tradeshows, or in-store displays where high quality video on several monitors is needed. The simple plug and play operation makes setup quick and easy so you can be up and running in minutes.

The ST122LEU supports displays with up to 250 MHz of bandwidth, providing brilliant resolutions up to 1920x1440. A built-in booster circuit lets you situate your displays up to 210 ft away from your source.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.
Male to Female VGA extension cable required (MXT101HQ)

The StarTech.com Advantage
  • Integrated signal amplifier boosts your connection range to 210 feet (65 meters)
  • High quality construction and high resolution support maintains signal strength for crisp, sharp imaging
  • Multiple screens let you communicate your message to large audiences with greater impact
Common Customer Questions

View FAQs...

Applications
  • Use for in-store product merchandising in retail environments to give your advertisements greater visibility
  • Display travel schedules and alerts in airports, bus terminals and train stations
  • Create engaging multimedia presentations for demonstration in lecture halls and classrooms
  • Get your message across multiple displays for trade-shows or information booths/kiosks
  • Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Ports 2
Performance
Bandwidth 250 MHz
General Specifications Male to Female VGA extension cable required (MXT101HQ)
Maximum Analog Resolutions 1920x1440
Maximum Cable Length 65 m [213.2 ft]
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.5
Output Current 0.5 A
Output Voltage 9 DC
Plug Type M
Power Consumption (In Watts) 4.5
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH, non-condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 25.9 mm [1 in]
Product Length 65 mm [2.6 in]
Product Weight 221 g [7.8 oz]
Product Width 131.1 mm [5.2 in]
Packaging Information
Shipping (Package) Weight 0.8 kg [1.9 lb]
What's in the Box
Included in Package 1 - 2 Port VGA Splitter
1 - Power Adapter
1 - User Manual
DC Power Adapter - 5V, 3A
SVA5M3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

19,99 € exc VAT
23,99 € inc VAT

* Product appearance and specifications are subject to change without notice.