StarTech.com

2 Port High-Resolution 350 MHz VGA Video Splitter / Distribution Amplifier

Split a single high resolution VGA video signal to 2 monitors or projectors

Product ID: ST122PROEU

  • Allows 1 VGA video source to simultaneously display on 2 different monitors
  • Supports resolutions up to 2048x1536 @ 80Hz
  • High video bandwidth (350 MHz)
View More
  • Daisy chainable for almost unlimited expansion
  • Maximum VGA cable length of 210ft (65m)
  • Uses standard monitor extension cables (See Accessories)
  • Built-in video amplifier boosts the signal to allow a cable length of up to 210 ft or 65m
  • DDC compatible
47,99 € EUR exc VAT
57,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Industry Standards DDC compatible - all other monitors must be able to support the highest video resolution of the DDC-type monitor connected to Video Out 1
Ports 2
Regulatory Approvals FCC Part 15 Class A, CE Mark
Performance
Bandwidth (-3db): 350 MHz
General Specifications Male to Female VGA extension cable required (MXT101HQ)
Maximum Analog Resolutions 2048x1536 @ 80Hz
Maximum Cable Length 65 m [213.2 ft]
MTBF 1,588,136 Hours
Connector(s)
Connector Type(s) 1 - VGA (15 pin, High Density D-Sub) Male
2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH Non-condensing
Operating Temperature 5°C to 40°C (41°F to 104°F)
Physical Characteristics
Color Black
Product Height 2.1 cm [0.8 in]
Product Length 18.2 cm [7.2 in]
Product Width 80 mm [3.1 in]
Weight of Product 960 g [33.9 oz]
Packaging Information
Package Height 89 mm [3.5 in]
Package Length 23.8 cm [9.4 in]
Package Width 18.4 cm [7.2 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - 2 Port Video Splitter
4 - Rubber feet
1 - Power Adapter
1 - Instruction Manual

Certifications

Accessories