Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port VGA Video Splitter with Audio - USB Powered

Product ID: ST122LEA

Split a VGA signal to 2 VGA monitors or projectors

Features
  • Compact, space-saving design

  • Includes USB power cord

  • Provides brilliant resolutions up to 2048 x 1536 60 Hz

More Features . . .
  • 300 MHz bandwidth for high bandwidth fast moving video

  • Supports stereo audio using 3.5mm audio jacks

  • Maximum distances up to 65 meters (210 feet)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
48,99 € EUR exc VAT
58,79 € inc VAT

ID: ST122LEA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ST122LEA 2 Port VGA Video Splitter with Audio and USB power is our most compact VGA splitter, allowing a computer to simultaneously display VGA video on two monitors from a single source.

Support for resolutions up to 2048x1536 resolution and stereo audio makes this device perfect for classrooms, tradeshows, or any environment requiring high quality video on several displays.

This VGA splitter is able to draw power from your source PC or media player using an available USB port, instead of using a conventional power adapter making it easy to install where power outlets are not available. The splitter also features a built-in booster circuit that allows you to locate VGA monitors up to 200ft away from your system.

Backed by a StarTech.com 2-year warranty and FREE lifetime tech support.

The StarTech.com Advantage
  • Compact and space-saving design includes USB power cord when power outlets aren't available
  • Integrated signal amplifier boosts your connection range to 210 feet (65 meters)
  • Multiple screens let you communicate your message more effectively to large audiences with greater impact
Common Customer Questions

View FAQs...

Applications
  • Ideal for small digital signage installations with minimal space or power outlets - simply plug into a USB port
  • Use for in-store product merchandising in retail environments to give your advertisements greater visibility
  • Display travel schedules and alerts in airports, bus terminals and train stations
  • Create engaging multimedia presentations for demonstration in lecture halls and classrooms
  • Get your message across multiple displays for trade-shows or information booths/kiosks
  • Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5 UTP or better
Industry Standards DDC, DDC2, DDC2B, on Video Out Port 1
Ports 2
Performance
Maximum Analog Resolutions 2048x1536
Maximum Cable Length 65 m [213.2 ft]
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
2 - VGA (15 pin, High Density D-Sub) Female
Indicators
LED Indicators 1 - Green - Power
Power
Output Current 0.5A
Output Voltage 5 DC
Power Source USB-Powered
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 70°C (32°C to 158°C)
Storage Temperature -20°C to 85°C (-4°C to 185°C)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 23 mm [0.9 in]
Product Length 68 mm [2.7 in]
Product Weight 115 g [4.1 oz]
Product Width 53 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Video Splitter
1 - USB to DC power cable
1 - User Manual
2 Port VGA Video Splitter - USB Powered
ST122LE

2 Port VGA Video Splitter - USB Powered

Compact USB-powered VGA splitter allows you to split a video source to two separate displays

39,99 € exc VAT
47,99 € inc VAT

USB Adapters (USB 2.0) (1)

USB to 5.5mm power cable - Type M barrel - 3 ft
USB2TYPEM

USB to 5.5mm power cable - Type M barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

3,99 € exc VAT
4,79 € inc VAT

Audio Cables and Adapters (1)

3 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male
MU3MMRCA

3 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male

Connect your Computer or Audio Player to an RCA Audio Device

5,99 € exc VAT
7,19 € inc VAT

* Product appearance and specifications are subject to change without notice.