Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port DisplayPort Video Switch with Audio & IR Remote Control

Product ID: VS221DP

Switch between two DisplayPort sources on your DisplayPort Monitor

Features
  • Supports resolutions up to 2560 x 1600 @ 60Hz, beyond 1080p

  • Supports native DisplayPort computer connections - no adapter required

  • 7.1 Channel High Definition Audio pass-through (with displays and sources that support DisplayPort audio)

More Features . . .
  • Supports DisplayPort ++ for use with VGA, DVI, or HDMI displays (please see accessories)

  • Supports DDC2B monitor detection

  • DisplayPort 1.1 Compliant

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
136,99 € EUR exc VAT
164,39 € inc VAT

ID: VS221DP

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The VS221DP 2 Port DisplayPort Video Switch with Audio & IR Remote Control offers a reliable solution for switching between multiple DisplayPort audio/video sources for demanding high-resolution applications.

Supporting a native display resolution of 2560x1600 and 7.1 channel audio (when connected to supporting displays and sources), this simple, yet comprehensive DisplayPort A/V Switch features both push-button and infrared remote control source selection, and offers a compact form factor design.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • DisplayPort ++ compliance ensures compatibility of DisplayPort with DVI, HDMI, and VGA adapters. Also works with Mini DisplayPort suitable for Mac users (see accessories)
  • Switching via panel selection button or included IR remote offers added convenience for any setup
  • Plug-and-play with no software requirements make setup simple and fast
Common Customer Questions

View FAQs...

Applications
  • High resolution digital images in education in the classroom, lecture halls, and conference rooms with multiple sources to one DisplayPort monitor
  • Multimedia design, multimedia post-production and video editing
  • High resolution digital signage requiring multiple sources with one display
  • High resolution medical imaging and Health care display, such as MRI and X-Ray display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Industry Standards DisplayPort 1.1, EDID
Output Signal DisplayPort
Ports 2
Rack-Mountable Optional
Performance
Max Distance 10 m / 33 ft
Maximum Digital Resolutions 2560x1600 @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 2 - DisplayPort (20 pin) Female
Connector B 1 - DisplayPort (20 pin) Female
Special Notes / Requirements
Note Audio support requires source (PC) and display to both support audio pass through
Indicators
LED Indicators 2 - Green - Online and Display indicator (One LED per port)
Power
Center Tip Polarity Positive
Input Current 0.5A
Input Voltage 110V-240V AC
Output Current 2A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 26 mm [1 in]
Product Length 131 mm [5.2 in]
Product Weight 500 g [17.6 oz]
Product Width 65 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 0.6 kg [1.3 lb]
What's in the Box
Included in Package 1 - 2 Port DisplayPort Switch
1 - IR Remote Control
1 - Universal Power Adapter (US/UK/EU/AUS)
1 - Manual
4 Port VGA Video Audio Switch with RS232 control
VS410RVGAA

4 Port VGA Video Audio Switch with RS232 control

Switch between four distinct VGA sources on a single display

260,99 € exc VAT
313,19 € inc VAT

4-to-1 HDMI Video Switch with Remote Control
VS410HDMIE

4-to-1 HDMI Video Switch with Remote Control

Switch between 4 HDMI® sources on one display or projector

102,99 € exc VAT
123,59 € inc VAT

Power Adapters (1)

DC Power Adapter - 5V, 3A
SVA5M3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

19,99 € exc VAT
23,99 € inc VAT

DisplayPort Cables & Adapter Cables (2)

DisplayPort® Cable with Latches - M/M
DISPLPORT6L

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,19 € inc VAT

6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6

6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
11,99 € inc VAT

DisplayPort Converters (3)

DisplayPort to VGA Video Adapter Converter
DP2VGA

DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
50,39 € inc VAT

DisplayPort to DVI Video Adapter Converter
DP2DVI

DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,39 € inc VAT

DisplayPort to HDMI Video Adapter Converter
DP2HDMI

DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT

* Product appearance and specifications are subject to change without notice.