StarTech.com

2x2 HDMI Matrix Switch - 4K with Fast Switching and Auto-Sensing

Automatically switch between two 4K video sources on two displays, utilizing fast-switching technology

Product ID: VS222HD4K

  • Impressive image quality with support for Ultra HD 4K
  • Easy operation with automatic, priority and manual switching between HDMI sources
  • Access two HDMI source devices on two independent HDMI displays, with 2 x 2 matrix switching
View More
  • IR remote control included
  • RS-232 serial control interface
  • EDID copy support ensures accurate display output
  • Backward compatible with high-definition 1080p
  • Mounting hardware included
254,99 € EUR exc VAT
305,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards HDMI 1.4
Ports 2
Performance
Audio Specifications 7.1 Surround sound
Max Distance 10 m / 33 ft
Maximum Cable Length 10000 mm [393.7 in]
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160 (4K)
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 2 - HDMI (19 pin) Female
Connector B 2 - HDMI (19 pin) Female
1 - RJ-11 Female
Indicators
LED Indicators 2 - Active port LED
1 - Power LED
Power
Input Voltage 100 - 240 AC
Output Current 1.5
Output Voltage 12V DC
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% ~ 80%
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 15.6 cm [6.1 in]
Product Width 65 mm [2.6 in]
Weight of Product 296 g [10.4 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 15.6 cm [6.1 in]
Package Width 23.5 cm [9.3 in]
Shipping (Package) Weight 841 g [29.7 oz]
What's in the Box
Included in Package 1 - 2x2 HDMI matrix switch
1 - remote control
1 - universal power adapter (NA/EU/UK/AU)
1 - RJ11 cable (1200mm)
1 - RJ11 to DB-9 serial adapter
1 - mounting kit
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p
VS221VGA2HD
2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p

Share an HDMI display/projector between a VGA and HDMI audio/video source, with automatic and priority switching

226,99 € exc VAT
272,39 € inc VAT
4-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz
VS421HD4K
4-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Switch between four HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

108,99 € exc VAT
130,79 € inc VAT
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz
VS221HD4K
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Switch between two HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

80,99 € exc VAT
97,19 € inc VAT
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p
VS221HD2VGA
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p

Share a VGA display/projector between a VGA and HDMI audio/video source, with priority switching

243,99 € exc VAT
292,79 € inc VAT
4-Port HDMI Switch with Picture-and-Picture Multiviewer
VS421HDPIP
4-Port HDMI Switch with Picture-and-Picture Multiviewer

Share an HDMI display between four distinct HDMI audio/video sources, with optional Picture-and-Picture

1.639,99 € exc VAT
1.967,99 € inc VAT
4x4 HDMI Matrix Switch with Picture-and-Picture Multiviewer or Video Wall
VS424HDPIP
4x4 HDMI Matrix Switch with Picture-and-Picture Multiviewer or Video Wall

Share and switch four distinct HDMI audio/video sources between four HDMI displays, with optional Picture-and-Picture

1.813,99 € exc VAT
2.176,79 € inc VAT
2X2 HDMI Matrix Switch w/ Automatic and Priority Switching – 1080p
VS222HDQ
2X2 HDMI Matrix Switch w/ Automatic and Priority Switching – 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

179,99 € exc VAT
215,99 € inc VAT
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p
VS221HDQ
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

112,99 € exc VAT
135,59 € inc VAT
4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender - 230ft (70m) - 1080p
ST424HDBT
4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender - 230ft (70m) - 1080p

Share and extend four HDMI video sources up to 230ft over Cat5, and switch between four remote displays

1.987,99 € exc VAT
2.385,59 € inc VAT
2-Port VGA Auto Switch Box with Priority Switching and EDID Copy
ST122VGA
2-Port VGA Auto Switch Box with Priority Switching and EDID Copy

Share a VGA monitor/projector between 2 VGA sources, with automatic/priority switching and EDID Emulation

97,99 € exc VAT
117,59 € inc VAT

Accessories