Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4x4 HDMI Matrix Switcher and HDMI over HDBaseT CAT5 Extender - 230ft (70m) - 1080p
Share and extend four HDMI video sources up to 230ft over Cat5, and switch between four remote displays
Product ID: ST424HDBT
- 4x4 Matrix Switching
- 4 x 230ft HDMI extension over Cat5/6 Cabling
- RS232/Ethernet Control
- Included IR remote control
- IR Extension
- EDID emulation
- Mounting brackets included
- Support for video resolutions up 1920x1200/1080p
- 4 x Local HDMI out Ports
Not Available
May be in stock with partners
From a Partner
Support
Overview
This HDBaseT HDMI Matrix Switch and Cat5 extender is an all-in-one digital signage solution that enables you to extend four distinct HDMI audio/video sources up to 230ft (70m), to four remote displays using STHDBTRX receiver units (sold separately). Matrix switching allows each of the remote displays to output and switch between any of the video sources.
What is HDBaseT?
HDBaseT is a standardized, zero latency, video distribution technology that’s revolutionizing HDMI distribution. HDBaseT uses an advanced method of modulation that enables you to distribute uncompressed HDMI audio and video along with additional signals such as 100BaseT Ethernet, IR, RS-232 serial and power over cable.
Simplify your setup
The switch extends HDMI using standard Cat5e or Cat6 Ethernet cable with RJ45 connectors, allowing you to use your existing cabling infrastructure, with no added cost in specialized cabling or connectors. Plus, because the HDMI extender also allows for matrix switching in one easy-to-use and clutter-free device, it eliminates the expense and hassle of running multiple devices.
Extend more with HDBaseT
For complete end-to-end control the switch can extend Infrared using the IR extender and receiver cables included with the STHDBTRX receiver units (sold separately). For local operation, the HDMI switch also includes a remote control, and easy-to-use front panel buttons that allow you to toggle between video sources.
High-Definition picture quality from an impressive distance
Ideal for High-Definition applications, the matrix switch supports 1920x1200/1080p video resolutions and digital audio. Plus, built-in EDID monitor emulation ensures native resolution and maximum compatibility with your display or projector, for a convenient plug-and-play installation.
The ST424HDBT is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Cost-saving installation, with non-proprietary Cat5e/Cat6 cabling
- Eliminate clutter and reduce failure points using an all-in-one HDMI switch, splitter, and extender, with mounting brackets included
- Hassle-free operation with Serial, Ethernet, or IR control
Applications
Connect 4 different HDMI sources to 4 different displays, in different locations around a large building such as a shopping center, school, or hospital
Place the displays in a convenient viewing area, while the HDMI source equipment is placed elsewhere in a separate, secured environment
Remotely switch your display from video source to another
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933029 | |
UPC Code | 065030852791 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
Cabling | Cat 5 UTP or better | |
Ports | 4 | |
Rack-Mountable | Yes | |
Performance | ||
Audio Specifications | 7.1 Surround Sound | |
Max Distance | 70 m / 230 ft | |
Maximum Digital Resolutions | 1920x1200/1080p | |
Wide Screen Supported | Yes | |
Connector(s) | ||
Local Unit Connectors | 1 - DB-9 (9 pin, D-Sub) Female | |
5 - RJ-45 Female | ||
8 - HDMI (19 pin) Female | ||
8 - IrDA (Infrared, SIR/FIR) Female | ||
Indicators | ||
LED Indicators | 1 - Power | |
4 - Output 1 Display Selection | ||
4 - Output 2 Display Selection | ||
4 - Output 3 Display Selection | ||
4 - Output 4 Display Selection | ||
1 - Output 1 UTP Activity (Rear) | ||
1 - Output 2 UTP Activity (Rear) | ||
1 - Output 3 UTP Activity (Rear) | ||
1 - Output 4 UTP Activity (Rear) | ||
1 - LAN Activity (Rear) | ||
Power | ||
Input Current | 1.8 A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 5 A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 60 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 5 to 90 % RH | |
Operating Temperature | -5 to 35°C (-41 to +95 °F) | |
Storage Temperature | -5 to 35°C (-41 to +95 °F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Aluminum | |
Product Height | 50 mm [2 in] | |
Product Length | 440 mm [17.3 in] | |
Product Weight | 2303 g [81.3 oz] | |
Product Width | 170 mm [6.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 4.2 kg [9.2 lb] | |
What's in the Box | ||
Included in Package | 1 - HDMI Matrix Switch | |
1 - Remote control | ||
1 - Mounting brackets | ||
1 - Software Installation CD | ||
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand | ||
1 - Quick Install Guide |
Related Products
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)
Extend HDMI® up to 165ft (50m) over Cat5e/6 cabling with Power over Cable to Receiver
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver
HDMI over IP distribution kit – 1080p
Deploy content for digital signage through a scalable distribution system with intuitive control that’s ideal for point-to-point or video wall applications
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control
4-to-1 HDMI Video Switch with Remote Control
Switch between 4 HDMI® sources on one display or projector
3 Port HDMI Auto Switch w/ IR Remote Control
Share a single HDMI® display or projector between three HDMI® video sources - with device priority and signal loss switching
Multiple Video Input with Audio to HDMI Scaler Switcher - HDMI / VGA / Component
Share an HDMI® display between multiple analog or digital video sources (e.g VGA, Component, S-Video, Composite, HDMI)
2 Port Auto High Speed HDMI Switch
Share a single HDMI® display between two sources - auto detects priority source signal or signal loss
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232
Share and switch four distinct HDMI® audio/video signals between four displays
Accessories
6 ft HDMI to DVI-D Cable - M/M
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
HDBaseT over CAT5 HDMI Receiver for ST424HDBT - 230ft (70m) - 1080p
Extend the HDMI signal from your ST424HDBT* Matrix switch over Cat5/Cat6 cable, with IR control
Product Support
Drivers & Downloads
Manual(s):
-
ST424HDBT_STHDBTRX.pdf
English
Software
Compliance Letter(s):
Data Sheet(s)
- ST424HDBT_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
This device outputs HDMI video signals. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.
HDCP
When you consider whether to convert an HDMI video signal to another connection type, it is important to know if the media that is being converted from the HDMI video connection is protected by High-bandwidth Digital Content Protection (HDCP). If the media is protected by HDCP, you cannot convert to analog video connections because they do not support HDCP. You may experience this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles.
Target connection | Conversion |
VGA | HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA. |
DVI |
HDMI to DVI: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/. |
DisplayPort | HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort. |
Copy Link
Was this information helpful? Yes No
This device has an HDMI input port. If you have a video source that uses another video connection, there are options available to convert the video signal or connection. These options will be outlined below for each video source connection.
Source Connection |
Conversion |
VGA |
VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. |
DVI |
DVI to HDMI video converters: https://www.startech.com/Cables/Audio-Video/Video-Adapter/HDMI-Cable-Adapters/. DVI to HDMI video cables: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/. |
DisplayPort |
DisplayPort to HDMI passive converters: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Passive. DisplayPort to HDMI active converters: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Active. |
DisplayPort Passive and Active Conversions
The converter that you require depends on the type of DisplayPort video source that you are using. For more information about converting DisplayPort video signals, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a video splitter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video switch
-
Video source (such as a DVD player or computer)
-
Video destination (such as a monitor or projector)
Note: When you are testing setup components, you should avoid using video adapters. For example, if you are converting a VGA source to HDMI for use with an HDMI switch, you should use an HDMI source when you test the components.
To test your setup components, try the following:
-
Use the cable, video switch, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different cable, video switch, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the video source and video destination, it is recommended that you do the following:
-
Remove the video switch from your setup and test to make sure that the video source and video destination work together without the video switch.
-
Test to make sure that the video source and video destination work together at the resolution that you want to use.
Note: In order for your setup to work properly, the video source, switch, and destination all need to support the resolution that you are using.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+