StarTech.com

4x4 VGA Matrix Video Switch Splitter with Audio

Share up to four distinct VGA inputs and audio source signals between multiple monitors

Product ID: ST424MX

  • Allows four PC's / Media Players to provide video to four displays / projectors
  • Supports cascading with additional units
  • Maximum resolution of up to 1920 x 1440 pixels
View More
  • 65m (213ft) Maximum cable length
  • Equipped with easy to use front panel selection buttons
  • High video bandwidth (350 Mhz)
  • Supports Multi-Sync video types including RGBHV, RGsB, RGBS
  • Supports DDC, DDC2, DDC2B
  • Audio Frequency Response 20Hz~20KHz
407,99 € EUR exc VAT
489,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input VGA
AV Output VGA
Daisy-Chain Yes
Industry Standards DDC, DDC2, DDC2B
Ports 4
Rack-Mountable Yes
Performance
Bandwidth 350 MHz
Maximum Analog Resolutions 1920x1440 @ 85Hz
Maximum Cable Length 65 m [213.2 ft]
Connector(s)
Connector A 4 - 3.5 mm Mini-Jack (3 Position) Female
4 - VGA (15 pin, High Density D-Sub) Female
Connector B 4 - 3.5 mm Mini-Jack (3 Position) Female
4 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.3A
Input Voltage 100 - 240 AC
Output Current 1.25A
Output Voltage 12V DC
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Physical Characteristics
Color Black
Product Height 4.2 cm [1.7 in]
Product Length 26.9 cm [10.6 in]
Product Width 10.8 cm [4.3 in]
Weight of Product 1.1 kg [2.3 lb]
Packaging Information
Package Height 27.9 cm [11 in]
Package Length 35.7 cm [14.1 in]
Package Width 82 mm [3.2 in]
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - VGA 4x4 Matrix Switch
2 - Ear-mounts for rack-mounting
1 - Bag of Screws
1 - Universal Power Adapter (US/UK/EU/AUS)
1 - Instruction Manual

Certifications

Accessories