StarTech.com

4-Port HDMI Automatic Switch - 4K 60Hz

Switch between four HDMI video sources on a single display with support for Ultra HD resolutions

Product ID: VS421HD20

  • Astonishing picture quality with support for 4K 60Hz
  • Hassle-free operation with automatic 4-port switching and an IR remote control included
  • 7.1 surround sound
  • Front-panel toggle-switch button
82,99 € EUR exc VAT
99,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards HDMI 2.0
Ports 4
Performance
Audio Specifications 7.1 Surround sound
General Specifications Lower resolutions are also supported
Maximum Digital Resolutions 4K @ 60 Hz
Supported Resolutions 3840x2160 (4K) 60Hz
2560x1600 60Hz
1920x1200 60Hz
1920x1080 (1080p) 60Hz
1280x720 (720p) 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 4 - HDMI (19 pin) Female Input
Connector B 1 - HDMI (19 pin) Female Input
Indicators
LED Indicators 4 - input LEDs
1 - power LED
Power
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2000 mA
Output Voltage 5 DC
Plug Type H
Power Source AC Adapter Included
Environmental
Humidity 10% to 85% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 12.3 cm [4.8 in]
Product Width 51 mm [2 in]
Weight of Product 152 g [5.4 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 15.1 cm [5.9 in]
Package Width 22 mm [0.9 in]
Shipping (Package) Weight 434 g [15.3 oz]
What's in the Box
Included in Package 1 - HDMI video switch
1 - IR remote control (with CR2025 battery)
1 - Universal Power Adapter (NA, EU, UK, ANZ)

Certifications

Related Products

2-Port HDMI Switch - 4K 60Hz
VS221HD20
2-Port HDMI Switch - 4K 60Hz

Switch between two HDMI video sources on a single display, with support for Ultra HD resolutions

67,99 € exc VAT
81,59 € inc VAT
2-Port HDMI Automatic Video Switch - 4K with Fast Switching
VS221HD4KA
2-Port HDMI Automatic Video Switch - 4K with Fast Switching

Switch between two HDMI sources on a single HDMI display, with 4K video resolution and fast switching for minimal disruption

163,99 € exc VAT
196,79 € inc VAT
4-Port HDMI Automatic Video Switch - 4K with Fast Switching
VS421HD4KA
4-Port HDMI Automatic Video Switch - 4K with Fast Switching

Switch between four HDMI sources on a single HDMI display, with 4K video resolution and fast switching for minimal disruption

254,99 € exc VAT
305,99 € inc VAT
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz
VS221HD4K
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Switch between two HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

80,99 € exc VAT
97,19 € inc VAT
4-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz
VS421HD4K
4-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Switch between four HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

108,99 € exc VAT
130,79 € inc VAT

Accessories