Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Product ID: USB2DVIMM6

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

Features
  • Optimal performance at 1680x1050 and ideal for use with 20" to 22" monitors or smaller

  • Built-on USB and DVI cables

  • Hassle-free installation

More Features . . .
  • No power adapter required

  • Supports the use of DVI to VGA or DVI to HDMI adapters

Available in
141,99 € EUR exc VAT
170,39 € inc VAT

ID: USB2DVIMM6

For more products like this please visit our European online store today!

The USB2DVIMM6 External USB DVI Adapter Cable offers a hassle-free multi-monitor solution, turning a USB 2.0 port into a DVI video connection. This 6-foot USB Display Adapter is a complete solution, ready to go out of the box with all the cables you need built right onto the adapter. Simply install the drivers, connect to your computer and display. Built-on cables make the USB2DVIMM6 easier to install and does away with the need to worry about forgetting a cable.

Instead of having to open the computer case to install a specialized video card to accommodate a multi-display configuration, USB2DVIMM6 functions as an external USB video card saving both time and hassle.

Multiple (USB2DVIMM6) adapters (up to 5 total) can be used on a single system to provide several mirrored displays or extended desktops - a convenient and cost-effective multi-VGA option for virtually any laptop or desktop operating environment.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • All-in-one cable lets you tuck the enclosure behind your monitor for a cleaner and less cluttered desk space
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • WHQL certified drivers offer a smooth and hassle-free install on Windows systems – Installs automatically when your system is connected to the internet
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64), 2000 (Aero 3D interface supported)
Apple® OSX El Capitan (10.11), Yosemite (10.10), Mavericks (10.9) Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Chrome OS v51
Ubuntu 16.04, 14.04

Applications
  • Extend or mirror the image shown on an existing display
  • Run multiple applications on different screens, check your email on one display and work on a document in the other.
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID DisplayLink - DL-165
Memory 16MB RAM
Output Signal DVI-D (DVI Digital)
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Digital Resolutions 1600x1200(standard) or 1680x1050(wide) @ 32 bits
MTBF 59,000 hours
Supported Resolutions Widescreen (16/32 bit):
1680x1050, 1440x900, 1366x768

Standard (16/32 bit):
1600x1200, 1280x1024, 1024x768, 800x600, 640x480
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - DVI-D (19 pin) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64), 2000 (Aero 3D interface supported)
Apple® OSX El Capitan (10.11), Yosemite (10.10), Mavericks (10.9) Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Chrome OS v51
Ubuntu 16.04, 14.04
Special Notes / Requirements
Note Connect a maximum of five USB2DVIMM6 adapters on a single PC
System and Cable Requirements Available USB 2.0 port
1.2GHz or higher CPU
512MB RAM
30MB Hard Drive space
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 23.5 mm [0.9 in]
Product Length 1.8 m [6 ft]
Product Weight 100 g [3.5 oz]
Product Width 48 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 300 g [10.6 oz]
What's in the Box
Included in Package 1 - USB to DVI Cable Adapter
1 - Driver CD
1 - Instruction Manual
USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT

* Product appearance and specifications are subject to change without notice.